yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
5-p0069-0085-idfae_en@@@12 / 18

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Exhaust mechanism replacement kit Housing (Use existing equipment.) Symbol Refrigerated air dryer Auto drain Filter dryer Condenser Fan motor Air pressure gauge Compressed air outlet Secondary heater Pressure switch High pressure switch Condensed pressure gauge Capillary tube Evaporation thermometer Low pressure switch Compressor for refrigeration Volume control valve Compressed air inlet Cooler re-heater Ball valve Auto drain Drain outlet Standard Specifications Construction (Air/Refrigerant Circuit) Replacement Parts Air dryer model Heavy duty auto drain replacement part no. Note 5) Dustproof filter set for condenser IDFA100F IDF-FL219 IDFA125F ADH-E400 IDFA150F IDF-FL220 IDFA100F/125F/150F For use in Europe Compressed air 5 to 60 0.15 to 1.0/0.15 to 1.6 for option K 2 to 45 (Relative humidity 85% or less) 0.7 15 R407C (HFC) EC Directive compliant (with CE marking) IDFA100F-40 IDFA125F-40 IDFA150F-40 860 875 35 25 3 Three-phase 400 VAC 1100 1119 1340 1363 2.5 4.5 2.7 5.3 2.7 5.9 Float type (Normally open) The option V stands for a timer type solenoid valve. Heat discharge from condenser Applicable circuit breaker capacity Note 4) 7 8 10 R2 245 R2 1/2 270 DIN flange 80 350 Fluid Inlet air temperature Inlet air pressure Ambient temperature (humidity) Inlet air pressure Inlet air temperature Ambient temperature Outlet air pressure dew point Power supply voltage Power consumption Operating current Refrigerant Auto drain Port size Weight Coating color Compliant standards ‹C MPa ‹C MPa ‹C ‹C ‹C kW A A kW kg For use in Asia and Oceania IDFA100F-38 IDFA125F-38 IDFA150F-38 40 32 10 Three-phase 380 VAC 960 1000 1210 1255 1500 1560 2.8 5.1 3.4 6.3 3.4 6.3 7.5 9 11.5 R2 245 R2 1/2 270 DIN flange 80 350 Model Specifications Operating range Note 3) Rated conditions Air flow capacity m3/h Standard condition (ANR) Compressor intake condition Note 1) Note 2) Electric specifications Body panel: White 1 Base: Gray 2 Note 1) Air flow capacity under the standard condition (ANR) [atmospheric pressure 20‹C, relative humidity 65%] Note 2) Air flow capacity converted by the compressor intake condition [atmospheric pressure 32‹C] Note 3) The operation range does not guarantee the use with normal air flow capacity. When operating conditions are different from the rated specifications, please select a model in accordance with Model Selection (page 71). Note 4) Install a circuit breaker with a sensitivity 30 mA. Note 5) Part number of only the exhaust mechanism replacement kit excluding the housing Hot and humid air entering the air dryer is cooled down by the cooler re-heater (heat exchanger). The moisture which is condensed and separated is automatically exhausted by the auto drain. The air which has had its moisture removed is heated in two stages by the re-heater (heat exchanger) in the cooler re-heater and by the secondary heater, and is supplied to the outlet side as warm and dry air. Compressed air from which drainage has been exhausted exchanges heat with refrigerant which has been compressed by the refrigerator, to give the following effects: 1. The outlet air temperature increases, preventing condensation of the piping on the outlet side. 2. The amount of heat exhausted from the condenser is reduced. 3. Energy saving operation of the dryer is achieved by reducing the amount of heat exhausted from the condenser. Secondary heater 79 Refrigerated Air Dryer Series IDFA100F/125F/150F HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADð® GD