【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   7 / 50

BOOKをみる

10秒後にBOOKのページに移動します


P.28 to 31 P.32 to 34 P.35 to 42 Model Refrigerant Page Applicable air 50 Hz compressor (kW) 0.1 0.2 0.32 0.52 0.75 1.22 1.65 2.8 3.9 5.7 8.4 11.0 16.0 20.1 25.0 32.0 43.0 54.0 60 Hz Air flow capacity (m3/min [ANR]) IDF1E IDF2E IDF3E IDF4E IDF6E IDF8E IDF11E IDF15E1 IDF22E IDF37E IDF55E IDF75E IDF100F IDF125F IDF150F IDF190D IDF240D IDF370D Rated inlet condition 35°C 0.7 MPa 40°C 0.7 MPa 35°C 0.7 MPa 0.12 0.235 0.37 0.57 0.82 1.32 1.82 3.1 4.3 6.1 9.8 12.4 18.8 23.7 30.0 38.0 50.0 65.0 0.75 1.5 2.2 3.7 5.5 7.5 11 15 22 37 55 75 100 125 150 190 240 370 Rc 3/8 Rc 1/2 Rc 3/4 Rc 1 R 1 R 1 1/2 R 2 65(2 1/2B) flange 80(3B) flange 100(4B) flange 150(6B) flange Port size R134a (HFC) R407C (HFC) P.43 to 45 P.46 to 48 50 Hz Page 0.32 0.52 0.75 1.1 1.5 2.6 3.9 5.7 8.4 11.0 60 Hz IDU3E IDU4E IDU6E IDU8E IDU11E IDU15E1 IDU22E IDU37E IDU55E IDU75E 55°C 0.7 MPa 0.37 0.57 0.82 1.2 1.7 2.8 4.3 6.1 9.8 12.5 2.2 3.7 5.5 7.5 11 15 22 37 55 75 Rc 3/8 Rc 1/2 Rc 3/4 Rc 1 R 1 R 1 1/2 R 2 R134a (HFC) R407C (HFC) Complies with CFC restrictions Refrigerated Air Dryers Series IDFュE/F/D Rated inlet air temperature: 35, 40°C Series IDUュE Rated inlet air temperature: 55°C Standard temperature air inlet type High temperature air inlet type INDEX . Refer to pages 69 and 87 for dryer models conforming with foreign standards (CE and UL). Large size series Model Refrigerant Applicable air compressor (kW) Rated inlet Air flow capacity (m3/min [ANR]) condition Port size 24