【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   4 / 50

BOOKをみる

10秒後にBOOKのページに移動します


IDFュF IDFュD Air-cooled type Water-cooled type IDUュE IDFュE An air dryer removes the vapor from the moist compressed air delivered by the compressor, and prevents it from causing the pneumatic equipment to fail. Effects of moisture on equipment Decomposition of auto drain caused by rusting inside pipes Malfunctioning of valves and Generation of water droplets actuators caused by dripping grease ...Air flow capacity: Increased by up to 40% (SMC comparison) ...Power consumption: Reduced by up to 40% (SMC comparison) ...Improved corrosion resistance with the stainless steel heat exchanger. . Large size series . Tolerant of high temperature environment! Top of its class in the industry for the large air-cooled type Ambient temperature 45°C/Inlet air temperature 60°C (IDF100F to 150F) . Energy saving design Exhaust heat amount is reduced 25% to suppress the ambient temperature rise (air-cooled type) and reduce the facility water amount (water-cooled type) (IDF100F to 150F). Model IDF100F IDF125F IDF150F IDF190D IDF240D IDF370D 100 125 150 190 240 370 R2 65(2 1/2B) flange 80(3B) flange 100(4B) flange 150(6B) flange 40°C 0.7 MPa 35°C 0.7 MPa Model Rated inlet condition Applicable air compressor (kW) IDF1E IDF2E IDF3E IDF4E IDF6E IDF8E IDF11E IDF15E1 IDF22E IDF37E IDF55E IDF75E 0.75 1.5 2.2 3.7 5.5 7.5 11 15 22 37 55 75 Port size Rc 3/8 Rc 1/2 Rc 3/4 Rc 1 R 1 R 1 1/2 R 2 35°C.. 0.7 MPa 40°C 0.7 MPa Standard temperature air inlet type Series IDFュE/F/D High temperature air inlet type Series IDUュE Dryers (CE or UL compliant) conforming to the overseas standards are seperately available. .IDF4E to 75E/IDU3E to 75E IDU3E IDU4E IDU6E IDU8E IDU11E IDU15E1 IDU22E IDU37E IDU55E IDU75E 2.2 3.7 5.5 7.5 11 15 22 37 55 75 Rc 3/8 Rc 1/2 Rc 3/4 Rc 1 R 1 R 1 1/2 R 2 55°C 0.7 MPa .IDF4E to 75E/IDU3E to 75E Protect Pneumatic Equipment from Moisture! Standard temperature air inlet type/High temperature air inlet type Rated inlet condition Applicable air compressor (kW) Port size Model Rated inlet condition Applicable air compressor (kW) Port size Series IDF/IDU Refrigerated Air Dryers 21 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD