【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   46 / 50

BOOKをみる

10秒後にBOOKのページに移動します


4 x o13 (A) (134) (405) (101) C B (290) (93) F E G 4 x o13 4 x o13 4 x o13 (D) (109) 240 270 (410) (71) 275 85 (587) (134) (405) (105) 270 300 380 106 (748) (61) (331) 240 270 (B) (C) (A) (722) (602) 300 (90) (617) Compressed air inlet Compressed air outlet Compressed air inlet Compressed air outlet Compressed air inlet Compressed air outlet Compressed air outlet Port size Compressed air inlet Port size Part no. IDF-S0189 IDF-S0147 Applicable air dryer IDF22E IDF37E Port size R A B C 775 855 17 30 600 680 D 760 810 E 323 348 F 362 376 G 25 14 Reference weight (including air dryer) (kg) 57 66 Single unit weight (kg) 3 4 IDF22E, 37E 1 1 1/2 Dimensions (mm) Part no. IDF-S0203 IDF-S0187 Applicable air dryer IDF8E IDF11E Port size Rc A B C 609 669 410 405 75 89 Weight (kg) 3.8 4.0 3/4 3/4 Dimensions (mm) Part no. IDF-S0186 Applicable air dryer IDF6E Port size Rc Weight (kg) 1/2 3.5 Port size Part no. IDF-S0188 Applicable air dryer IDF15E1 Port size Rc Weight (kg) 1 6.7 Port size [Mounting base adapter] IDF6E IDF8E, 11E [Conversion piping set] IDF15E1 [Conversion piping set] Dimensions Optional Accessories Series IDF/IDU 63 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD