【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   40 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Part no. Applicable air dryer Capacity Type Inlet voltage Outlet voltage A B C D E F Weight IDF-TR500-1 IDF1E-10 to 8E-10 IDU3E-10, 4E-10, 8E-10 IDF-TR1000-1 IDF11E-10, 15E1-10 IDU6E-10, 11E-10, 15E1-10 500 VA 1 kVA Singlephase Singleturn 110 VAC (50 Hz) 110 to 120 VAC (60 Hz) 100 VAC (50 Hz) 100, 110 VAC (60 Hz) 78 94 100 64 75 4.2 x 7 (Long hole) 1.5 kg 104 122 134 75 114 4.2 x 9 (Long hole) 4 kg Part no. 200, 220 230, 240 VAC (50 Hz)" 200 to 260 VAC (60 Hz) Applicable air dryer Capacity Type Inlet voltage Outlet voltage A B C D E F Weight IDF-TR500-2 IDF1E-10 to 8E-10 IDU3E-10, 4E-10, 8E-10 IDF-TR1000-2 IDF11E-10, 15E1-10 IDU6E-10, 11E-10, 15E1-10 500 VA 1 kVA Singlephase Singleturn 100 VAC (50 Hz) 100, 110 VAC (60 Hz) 118 140 163 70 112 142 6 kg 208 90 157 187 10 kg Part no. Applicable air dryer Capacity Type Inlet voltage Outlet voltage A B C D E F Weight IDF-TR500-3 IDF1E-10 to 8E-10 IDU3E-10, 4E-10, 8E-10 IDF11E-10, 15E1-10 IDU6E-10, 11E-10, 15E1-10 IDF1E-10 to 8E-10 IDU3E-10, 4E-10, 8E-10 IDF11E-10, 15E1-10 IDU6E-10, 11E-10, 15E1-10 500 VA 1 kVA 500 VA 1 kVA Singlephase Singleturn 380, 400, 415 VAC (50 Hz) 380 to 420 VAC (60 Hz) 420, 440, 480 VAC (50 Hz) 420 to 520 VAC (60 Hz) 100 VAC (50 Hz) 110 VAC (60 Hz) 230 207 190 210 160 9 15 kg IDF-TR1000-3 IDF-TR1000-4 IDF-TR500-4 22 kg A B 4 x F D C E Input cable 2 m A B D 4 x oF E Input cable 2 m C OUT PUT IN PUT VOLUTAGE SELECTOR FUSE OUT PUT IN PUT E C F B D A Input cable 2 m Output outlet INPUT OUTPUT label Voltage selector 4 x 5.5 x 10 Long hole Input fuse 5A IDF-TR 1 IDF-TR 2 IDF-TR 3, 4 (mm) (mm) (mm) Specifications/Dimensions Specifications/Dimensions Specifications/Dimensions Specifications/Dimensions [Separately installed power transformer] Optional Accessories Series IDF/IDU 57 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD