【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   38 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Description Features Applicable air dryer IDF1E-10 to IDF15E1-10, IDF22E-20/30 IDF37E-20/30, IDF55E-30, IDF75E-30 IDU3E-10 to 15E1-10, IDU22E to 75E-30 IDF100F to 150F, IDF190D to 370D-3 IDF4E to 15E1-10 IDF22E-20/30, IDF37E-20/30 IDF55E-30, IDF75E-30 IDU3E to 15E1-10 IDF1E to 75E IDF190D to 240D IDU3E to 75E IDF1E to 75E IDU3E to 75E IDF4E to 75E IDU3E to 75E IDF100F to 150F Specifications Max. ambient temperature 40°C (Relative humidity 85% or less) . Max. ambient temperature 40°C Max. operating pressure Note 4) 1.0 MPa Max. operating temperature IDF: 60°C IDU: 80°C Max. operating pressure Note 4) 1.0 MPa Max. operating temperature 60°C Max. operating pressure Note 4) 1.0 MPa Max. operating temperature 60°C Stainless steel Dimensions Page 57, 58 Page 59 Page 60 Page 61, 62 Page 62 Page 63 Page 64 Dust-protecting filter set Note 3) Bypass piping set Foundation bolt set Dedicated base for separately installed power transformer Note 2) Separately installed power transformer Note 1), 2) IDF1E to 75E IDU3E to 75E IDF100F to 150F Brass . IDF22E, 37E IDF6E to 15E1 IDF6E to 15E1 Piping adapter Mounting base adapter Conversion piping set Conversion bypass piping set For integrating the separately installed power transformer and the air dryer. Easy bypass piping (connect this set to the air dryer), allowing substantial reduction in the installation time. For converting the thread type of an IN/OUT fitting for air dryers. For ensuring conversion to the former models’ (IDF22C and 37C) air piping. [When bypass piping is already in place] For ensuring conversion to the former models’ (IDF6D to 15C) air piping. [When there is no bypass piping] For ensuring conversion to the former models’ (IDF6D to 15C) air piping. For fixing the air dryer to the foundations. Easy to secure by striking the axle. Separately installed power transformer is not attached. Order separately. Specifications Note 1) When using a power transformer for the IDF1E to 15E1 and IDU3E to 15E1, select the air dryer of 100 V. Note 2) When using a power transformer for the IDF190D and 240D, built-in transformer type is also available. (Refer to “How to Order” on page 40.) Note 3) This filter set is supplied with the IDF100F to 150F as a standard accessory. Note 4) Not applicable to the moderate pressure specification. Prepare a bypass, conversion or conversion bypass piping set suitable for the specification. How to Order IDF TR 500 2 Three-phase type IDF TR 1700 5 Capacity Symbol 500 1000 2000 Applicable air dryer IDF1E-10 to IDF8E-10 IDU3E-10, IDU4E-10, IDU8E-10 IDF11E-10, IDF15E1-10 IDU6E-10, IDU11E-10, IDU15E1-10 IDF22E-20, IDF37E-20 Capacity 500 VA 1 kVA 2 kVA Power supply voltage Symbol 1 2 3 4 9 10 11 Inlet voltage 110 VAC (50 Hz) 110 to 120 VAC (60 Hz) 200, 220, 230, 240 VAC (50 Hz) 200 to 260 VAC (60 Hz) 380, 400, 415 VAC (50 Hz) 380 to 420 VAC (60 Hz) 420, 440, 480 VAC (50 Hz) 420 to 520 VAC (60 Hz) 220 VAC (50 Hz) 220 to 240 VAC (60 Hz) 380, 400, 415 VAC (50 Hz) 380 to 400, 400 to 415, 415 to 440 VAC (60 Hz) 440, 460 VAC (50 Hz) 440 to 460, 460 to 500 VAC (60 Hz) Outlet voltage 100 VAC (50 Hz) 100, 110 VAC (60 Hz) 200 VAC (50 Hz) 200, 220 VAC (60 Hz) Type Singlephase Singlephase Note) Refer to pages 57 and 58 for dimensions. Capacity Symbol Capacity 1.7 kVA 4 kVA Applicable air dryer IDF22E-30, IDF37E-30 IDU22E-30, IDU37E-30 IDF55E-30, IDF75E-30 IDU55E-30, IDU75E-30 1700 4000 7 kVA 9 kVA 14 kVA 18 kVA IDF100F IDF125F, 150F IDF190D, 240D IDF370D 7000 9000 14000 18000 Power supply voltage Symbol 5 6 7 8 Inlet voltage 220 VAC (50 Hz) 220 to 240 VAC (60 Hz) 380, 400, 415 VAC (50 Hz) 380 to 440 VAC (60 Hz) 440, 460 VAC (50 Hz) 440 to 500 VAC (60 Hz) 220, 240, 380, 400, 415, 440 VAC (50/60 Hz) Outlet voltage 200 VAC (50 Hz) 200, 220 VAC (60 Hz) 200 VAC (50/60 Hz) Type Threephase Note) Refer to page 58 for dimensions. [Separately installed power transformer] Single-phase type Series IDF/IDU Optional Accessories Power supply and voltage for those other than the standard. For preventing a decline in the performance of air dryers, even in a dusty atmosphere. 55 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD