【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   36 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Power supply terminal block connection S The option allows the connection of a power cable to a terminal block. 200 V specification is equipped as standard. T Besides terminals for the power supply, terminals for the operating signal and the error signal are also available. (No-voltage contact) Additionally, when using the remote operation, select option Y. IDF1E-10 to 15E1-10, IDU3E-10 to 15E1-10 B D C A Terminal block Grommet with membrane Signal cable outlet (o17) Grommet with membrane Power cable outlet (o17) B A Grommet with membrane Power cable outlet (o17) Terminal block (33) 30 (98) 94 Terminal block Grommet with membrane Power outlet (o17) IDF1E-10 to 3E-10 IDF4E-10 to 15E1-10 IDU3E-10 to 15E1-10 IDF4E to 15E1 IDU3E to 15E1 53 IDF4E, 6E, 8E, 11E IDF15E1 IDU3E, 4E, 6E IDU8E, 11E IDU15E1 Model 32 43 32 42 43 230 258 230 230 258 A B IDF4E, 6E, 8E, 11E IDF15E1 IDU3E, 4E, 6E IDU8E, 11E IDU15E1 Model 32 43 32 42 43 230 258 230 230 258 A B 67 77 67 77 77 C 179 158 179 136 158 D Note) Be sure to confirm the electric circuits with the drawings or operating manual before using the operating and error signals. Contact capacity: Operating signal ・・・ 220 VAC, 6 A Error signal ・・・ 250 VAC, 7 A Minimum current value: 24 V, 5 mA (AC/DC) for operating and error signals (mm) (mm) Dimensions Dimensions IDF22E to 75E, IDU22E to 75E Terminal block Signal cable outlet (Electric wire diameter o17) Grommet with membrane C A B D Power cable holder (Electric wire diameter o9 to 11) Contact capacity: Operating signal ・・・ 220 VAC, 6 A Error signal ・・・ 250 VAC, 7 A Minimum current value: 20 V, 5 mA (AC/DC) for operating and error signals IDF22E, 37E IDF55E, 75E IDU22E, 37E IDU55E IDU75E Model 25 50 50 70 46 36 46 36 A B 135 207 166 230 242 C 81 D Dimensions (mm) T With a timer controlled solenoid valve type auto drain (applicable to moderate pressure) V Drainage is discharged by controlling a solenoid valve with a timer. A strainer for solenoid valve protection and a stop valve are also included. (The external dimensions are the same as the standard product.) Maximum operating pressure: 1.6 MPa (IDF100F to 150F: 1.0MPa) . The timer controlled solenoid valve actuates once (for 0.5 seconds) every 30 seconds. IDU3E to 75E-23 IDF100F to 150F Replacement Parts Model Part no. IDF-S0198 IDF-S0302 IDF-S0405 230 VAC 200 VAC IDU3E to 37E-23 IDU55E, 75E-23 IDF100F to 150F Note Series IDF/IDU Options 5 Refer to “How to Order” on pages 28, 32, 35, 40, 43, 46 for optional models. Option symbol Option symbol IDF22E to 75E, IDU22E to 75E With a terminal block for power supply, operating/error signal and remote operation With a terminal block for power supply, operating/error signal and remote operation Option symbol IDF4E to 15E1, IDU3E to 15E1 Option symbol 53 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD