【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   34 / 50

BOOKをみる

10秒後にBOOKのページに移動します


The float type auto drain used in the standard air dryer is replaced with a motor type auto drain (ADM200). Operating air pressure 0.3 MPa 0.5 MPa 0.7 MPa Air discharge without drainage 0.006 m3 per cycle (ANR) 0.010 m3 per cycle (ANR) 0.014 m3 per cycle (ANR) . The motor type auto drain actuates once (for 2 seconds) every one minute. IDF22E to 75E IDU22E to 75E IDF4E to 15E1 IDU3E to 15E1 (D) (A) (B) (C) Drain outlet Rc3/8 Motor type auto drain Ball valve With a motor type auto drain M IDF4E to 75E, 190D, 240D IDF3E to 75E Ball valve Motor type auto drain Drain tube: Length approx. 0.95 m (O.D. o10) Note) When a longer drain tube than the one attached is necessary, remove and replace it with a tube prepared by the customer. (After connection with a fitting, the drain may not flow due to a drop in pressure caused by the fitting.) Note 1) The motor type auto drain and the ball valve are both enclosed in the same shipping package as the main body of the air dryer. The customer is required to mount the auto drain to the air dryer. Note 2) The customer will need to supply the fitting (Part no. KQ2L10-03AS) and tubing (Part no. TU1065BU) for the drain piping. Air Discharge IDF4E IDF6E, IDU3E IDF8E, 11E IDU4E, 6E IDU8E, 11E IDF15E1 IDU15E1 Model 154 166 238 288 149 150 A 348 378 494 533 B 133 146 137 C 474 496 510 530 D Dimensions (mm) Note) Including electric wire with connector on the end. Single-phase 200 VAC (50 Hz) Three-phase 200/220 VAC (60 Hz) Voltage Replacement parts no. Note IDF-S0090 Assembly of motor type auto drain: ADM200-041, plug housing assembly: 173090-2, receptacle: 173707-1, rubber plug: 172888-2 Assembly of motor type auto drain: ADM200-042, plug housing assembly: 173090-2, receptacle: 173707-1, rubber plug: 172888-2 Replacement Parts: Motor Type Auto Drain Assembly Note) IDF190D, 240D IDF190D IDF240D Model 526 690 A Dimensions (mm) Note) The motor type auto drain is enclosed in the same shipping package as the main body of the air dryer. The customer is required to mount the auto drain to the air dryer. (Assembled at the time of shipment) (68) Motor type auto drain (A) Drain outlet Rc3/8 (131) Note) IDF370D standard type is equipped with a motor type auto drain. Series IDF/IDU Options 3 Refer to “How to Order” on pages 28, 32, 35, 40, 43, 46 for optional models. Option symbol IDF-S0087 Single-phase 100 VAC (50 Hz) 100/110 VAC (60 Hz) 51 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD