【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   32 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Cool compressed air output Option symbol Cool outlet air (10°C) can be supplied. The air flow with this option is smaller than that of the standard air dryer. (Refer to the below table.) If the air dryer is used out of the scope of the rated specifications or conditions, select a model according to pages 26 and 27 and apply the air flow capacity shown in the tables below to the data E. Note 1) Perform thermal insulation treatment for pipings and equipment installed after the dryer to prevent the formation of condensation. Note 2) The option A cannot be used for the IDF100F to 370D and the IDU series due to the construction of the heat exchanger unit. (Rated specification/Conditions): Inlet air pressure: 0.7 MPa, Inlet air temperature: 35°C (IDF1E to 37E), 40°C (IDF55E, 75E), Outlet air temperature: 10°C Anti-corrosive treatment for copper tube Option symbol This minimizes the corrosion of the copper and copper alloy parts when the air dryer is used in an atmosphere containing hydrogen sulfide or sulfurous acid gas. (Corrosion cannot be completely prevented.) Special epoxy coating: Copper tube and copper alloy parts. The coating is not applied on the heat exchanger or around electrical parts, where operation may be affected by the coating. . Corrosion is not covered under warranty. C A IDF1E to 75E IDF, IDU all models Moderate pressure specification (Auto drain bowl: Metal bowl with level gauge) Option symbol K IDF6E to 37E, IDU3E to 15E1 The maximum operating pressure is 1.6 MPa. The auto drain is changed from the standard to the moderate pressure specification. A metal bowl with a level gauge which can confirm the water level is used for the auto drain. Specifications 1. Maximum operating pressure: 1.6 Mpa 2. Dimensions ・・・ same as standard products Air flow capacity m3/min (ANR) Model 50Hz 60Hz IDF8E 0.5 0.55 IDF6E 0.32 0.375 IDF4E 0.26 0.29 IDF3E 0.18 0.21 IDF2E 0.12 0.14 IDF1E 0.085 0.1 Air Flow Capacity Model IDF-S0086 IDF6E to 37E IDU3E to 15E1 Auto drain replacement parts no. Note Assembly of auto drain: AD48-8-X2110, One-touch fitting: KQ2H10-02AS, insulator Replacement Parts IDF11E 0.65 0.75 IDF15E1 1.2 1.3 IDF22E 1.7 1.9 IDF37E 2.6 3.05 IDF55E 3.85 4.5 IDF75E 5.35 6.2 Series IDF/IDU Options 1 Refer to “How to Order” on pages 28, 32, 35, 40, 43, 46 for optional models. 49 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD