【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   30 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Construction (Air/Refrigerant Circuit) IDU22E, IDU37E, IDU55E, IDU75E Humid, hot air coming into the air dryer will be cooled down by a heat exchanger. Water condensed at this time will be removed from the air by a drain separator and drained out automatically. Air separated from the water will be heated by a heat exchanger to obtain the dried air, which goes through to the outlet side. Note 1) Air flow capacity under the standard condition (ANR) [atmospheric pressure 20°C, relative humidity 65%] Note 2) Air flow capacity converted by the compressor intake condition [atmospheric pressure 32°C, relative humidity 75%] Note 3) The operation range does not guarantee the use with normal air flow capacity. Note 4) Select the air dryer model according to “Model Selection” (pages 26, 27) for models beyond the rated specifications. Note 5) These values are reference values under rated conditions, and are not guaranteed. Do not use these values for the thermal set values, etc. Note 6) Product other than the option R is not equipped with a circuit breaker. Please purchase an appropriate circuit breaker separately. Note 7) The part number for the auto drain components only excluding the body part. Body part replacement is not possible. Standard Specifications Replacement Parts Model Auto drain replacement parts no. Note 7) IDU55E IDU75E AD48 IDU22E IDU37E Cooler re-heater (Heat exchanger) Auto drain Volume control valve Drain outlet Compressor for refrigeration Condenser Fan motor Capillary tube Valve Fan motor Evaporation thermometer High pressure switch (IDU55E, 75E only) Accumulator Aftercooler Pressure switch Compressed air inlet Compressed air outlet Refrigerated air dryer Auto drain Symbol Auto drain Body High pressure switch (IDU55E, 75E only) Applicable air compressor output (Reference) For screw type Compressed air 5 to 80 0.15 to 1.0 2 to 40 (Relative humidity 85% or less) 0.7 55 32 10 R407C (HFC) Float type (Normally open) Fluid Inlet air temperature Inlet air pressure Ambient temp. (humidity) Inlet air pressure Inlet air temperature Ambient temperature Outlet air pressure dew point Refrigerant Auto drain Port size Weight Coating color Model Specifications R1 1/2 130 37 R1 90 22 R2 Body panel: White 1 Base: Gray 2 High temperature air inlet Three-phase: 200 VAC (50 Hz) Three-phase: 200/220 VAC (60 Hz) IDU22E 3.9 4.3 4.1 4.6 IDU37E 5.7 6.1 6.1 6.5 IDU55E 8.4 9.8 8.9 10.4 160 55 166 75 IDU75E 11.0 12.5 11.7 13.3 50Hz 60Hz 50Hz 60Hz Standard condition (ANR) Note 1) Compressor intake condition Note 2) (°C) (MPa) (°C) (MPa) (°C) (°C) (°C) (kg) (kW) 1100/1450 4.2/4.8 10 10 960 4.3 1600 7.5 1530/2000 6.3/6.8 2200/2850 2300 8.2/9.3 10.7 15 20 Power consumption 50/60 Hz Note 5) Operating current 50/60 Hz Note 5) Applicable circuit breaker capacity Note 6) (sensitivity current 30 mA) Three-phase 200 V Single-phase 230 V (50 Hz) Three-phase 200 V Single-phase 230 V (50 Hz) Three-phase 200 V Single-phase 230 V (50 Hz) Air flow capacity (m3/min) Electric Rated conditions Note 4) Operating range Note 3) specifications Power supply voltage (frequency) (W) (A) (A) 47 Refrigerated Air Dryer Series IDUュE HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD