【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   26 / 50

BOOKをみる

10秒後にBOOKのページに移動します


How to Order IDU 4E 10 Size Voltage Single-phase 100 VAC (50 Hz) 100/110 VAC (60 Hz) 10 Single-phase 200 VAC (50 Hz) 200/220 VAC (60 Hz) Single-phase 230 VAC (50 Hz) 20 23 Symbol Voltage Applicable size 3E 4E 6E 8E 11E 15E1 3E 4E 6E 8E 11E 15E1 Symbol Note 1) Nil Size Description None C Anti-corrosive treatment for copper tube L With a heavy-duty auto drain (applicable to moderate pressure) With a timer controlled solenoid valve type auto drain (Voltage symbol 23 only) (applicable to moderate pressure) R With a circuit breaker T With a terminal block for power supply, operating/error signal and remote operation Note 3) S Power supply terminal block connection (Voltage symbol 10 only) Note 2) Nil C K L M R S T V Symbol 2.2 kW 3.7 kW 5.5 kW 7.5 kW 11 kW 15 kW 3E 4E 6E 8E 11E 15E1 Air compressor size Note) Note 1) Enter alphabetically when multiple options are combined. However, the following combinations are not possible. ・ R and S (Because S function is also included in R.) ・ S and T (Because S function is also included in T.) ・ The combination of K, L, M and V is not possible because an auto drain can only be attached to a single option. Note 2) Voltage symbol 20 (200 VAC) and 23 (230 VAC) are the terminal block connection as standard. The option S cannot be chosen. Voltage symbol 10 (100 VAC) is the power cable with plug as standard. Note 3) Customers who are considering switching from the previous dryer. Note 4) Refer to pages 49 to 53 for further information on options. M With a motor type auto drain (Voltage symbol 10, 20 only) V K Moderate pressure specification Auto drain bowl: Metal bowl with level gauge Note) Note that the above values are for reference only. Check the actual compressor capacity. When switching from the previous driyers and remote operations are required, select the Made to Order (IDUュE-ュ-X256) product. Refrigerant R134a (HFC) 3E, 4E, 6E, 8E, 11E, 15E1 (Inlet air temperature: 55°C, Outlet air pressure dew point: 10°C) High Temperature Air Inlet Series IDUュE Option 43 HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD