yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
5-p0021-0067-idfidu_en@@@25 / 50

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


IDF370D IDF370D Model Inlet and outlet port . The auto drain is enclosed in the same shipping package as the main body. The customer is required to mount the auto drain to the air dryer. A 750 770 IDF190D IDF240D JIS 10K FF 80 (3B) flange JIS 10K FF 100 (4B) flange B 1510 1550 C 1320 1640 D 375 385 E 480 703 F 600 730 G 700 700 H 800 800 I 355 355 J (mm) 427 592 The power transformer marked with the voltage symbol g9h is integrated into the refrigerated air dryer. IDF190D to 240D The power transformer marked with the voltage symbol g9h is built into the main body, and the outside dimensions are the same as those with the voltage symbol g3h. Power Transformer Integrated Type A D G 200 J (80) Ventilation direction Power connection Grommet with membrane (Pilot hole o36) Ventilation direction B H I E F C Rc1/2 100 Port size (JIS 10K FF) 4 x o20 Ventilation direction Ventilation air inlet Compressed air inlet Compressed air outlet (400) 1670 75 650 (800) (250) 100 Power cable outlet (90) (390) (280) (310) (210) 1050 1810 (190) (JIS 10K FF 150(6B)) 4 x o20 Compressed air inlet Port size Cooling water outlet (Rc1 1/4) Cooling water inlet (Rc1 1/4) Compressed air outlet Dimensions IDF190D, IDF240D Drain outlet Rc 3/8 Drain outlet 4 x o20 (Hole for foundation bolt) Power cable outlet (38 x 98) (2240) (440) 1700}3 1795 42 Series IDF ð­D