【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   22 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Heavy duty Drain tube for drain auto drain 64 pan of condensed water Ventilation direction (When no symbol is specified.) Ventilation direction (When no symbol is specified.) Ventilation direction Ventilation direction 4 x o20 Signal cable outlet (Electric wire diameter o17 or less) Grommet with membrane Power cable holder (Electric wire diameter o18 to o23) Compressed air outlet Port size Compressed air inlet Port size Ventilation direction (When symbol 1 is specified.) Ventilation direction (When symbol 2 is specified.) Drain tube (O.D. o10, Length approx. 2 m) (Can also be connected on the other side.) U Ball valve Heavy duty auto drain Drain tube for drain pan of condensed water Drain tube 40 64 75 Facility water inlet (When symbol-W4 is specified.) Y-shaped strainer (Accessory) Terminal block for signal Facility water inlet (When symbol-W5 is specified.) Facility water outlet (When symbol-W5 is specified.) Terminal block for power supply Signal cable outlet (Electric wire diameter o17 or less) Grommet with membrane Power cable holder (Electric wire diameter o18 to o23) Drain tube (O.D. o10, Length approx. 2 m) (Can also be connected on the other side.) Facility water outlet (When symbol-W4 is specified.) A Terminal block for power supply Terminal block for signal Ventilation air inlet G D 40 75 Ball valve Ventilation air outlet A K T Illuminated switch K M Q P B G S R Q M Ventilation air inlet Drain tube Evaporation thermometer Air pressure gauge Condensed pressure gauge Operating time accumulator Illuminated switch Evaporation thermometer Air pressure gauge Condensed pressure gauge Operating time accumulator Reset switch Filter check lamp F E L 935 O 20 M D IDF125F-W/150F-W: Water-cooled type Top view (Air-cooled/Water-cooled) IDF125F/150F: Air-cooled type Dimensions Model Port size (mm) IDF125F IDF125F-W IDF150F IDF150F-W JIS flange 80A 10K . R1/2 . R3/4 Facility water Inlet/Outlet Operating Parts 4 x Eye bolt I.D. 25 4 x Eye bolt I.D. 25 Air-cooled type Water-cooled type A 700 950 B 1120 1290 C 1276 1332 1130 1120 1300 1290 E 655 720 F 1375 1432 G 350 475 K 376 515 L 712 990 M 78 217 D O 267 268 P 752 1030 R . 127 . 127 . 36 . 50 . 129 . 165 S T U . 885 . 1056 Q . 479 . 479 JIS flange 65A 10K B C Ventilation direction (When symbol 3 is specified.) 39 Dimensions Refrigerated Air Dryer Series IDF100F/125F/150F HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD A