yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
5-p0021-0067-idfidu_en@@@20 / 50

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Refrigerated air dryer Auto drain Symbol Condenser High pressure switch Condensed pressure gauge Drain outlet Compressed air outlet Compressed air inlet Compressor for refrigeration Evaporation thermometer Capillary tube Volume control valve Filter dryer Air pressure gauge Low pressure switch Facility water outlet Pressure type water control valve Facility water inlet Ball valve Auto drain Ball valve Cooler re-heater Y-shaped strainer IDF100F-W IDF125F-W IDF150F-W Housing Exhaust mechanism replacement kit (Use existing equipment.) Secondary heater Standard Specifications: Water-cooled Type Construction (Air/Refrigerant Circuit) Replacement Parts Air dryer model Heavy duty auto drain replacement part no. Note 9) Facility water piping strainer IDF100F-W IDF-S0406 IDF125F-W ADH-E400 IDF150F-W IDF-S0418 Note 1) Air flow capacity under the standard condition (ANR) [atmospheric pressure 20‹C, relative humidity 65%] Note 2) Air flow capacity converted by the compressor intake condition [atmospheric pressure 32‹C] Note 3) The operation range does not guarantee the use with normal air flow capacity. Select the air dryer model according to gModel Selectionh (pages 26, 27) for models beyond the rated specifications. Note 4) The facility water flow rate that satisfies the rated conditions with a facility water inlet temperature of 32 and an output temperature of 37‹C ( t = 5‹C). Note 5) These values are obtained under rated conditions with a rated facility water flow rate and a facility water inlet pressure of 0.2 MPa. Note 6) These values are obtained under rated conditions (1 RT = 4.535 kW). Note 7) These values are reference values under rated conditions, and are not guaranteed. Do not use these values for the thermal set values, etc. Note 8) Product other than the option R is not equipped with a circuit breaker. Please purchase an appropriate circuit breaker separately. Note 9) Part number of only the exhaust mechanism replacement kit excluding the housing. Note 10) A terminal block for remote operation, stop, operating, and error signal is provided as a standard accessory. Hot and humid air entering the air dryer is cooled down by the cooler re-heater (heat exchanger). The moisture which is condensed and separated is automatically exhausted by the auto drain. The air which has had its moisture removed is heated in two stages by the re-heater (heat exchanger) in the cooler re-heater and by the secondary heater, and is supplied to the outlet side as warm and dry air. Compressed air from which drainage has been exhausted exchanges heat with refrigerant which has been compressed by the compressor for refrigeration, to give the following effects: 1. The outlet air temperature increases, preventing condensation of the piping on the outlet side. 2. The amount of heat exhausted from the condenser is reduced. 3. Energy saving operation of the dryer is achieved by reducing the amount of heat exhausted from the condenser. Secondary heater Air flow capacity (m3/min) Standard condition (ANR) Note 1) Compressor intake condition Note 2) Model Specifications IDF100F-30-W IDF125F-30-W IDF150F-30-W Compressed air 5 to 60 0.15 to 1.0 2 to 45 (Relative humidity 85% or less) 0.7 40 32 10 37 1.74/1.98 32 0.07/0.1 11.5 (2.5) Three-phase 200 VAC (50 Hz), 200/220 VAC (60 Hz) 2.4/2.8 8.5/9.0 0.2 to 0.98 1.74/1.98 5 to 40 Pressure type water control valve Plate type R407C (HFC) Heavy duty auto drain (Normally open) Body panel: White 1 Base: Gray 2 125 50Hz 60Hz 50Hz 60Hz Fluid Inlet air temperature Inlet air pressure Ambient temp. (humidity) Inlet air pressure Inlet air temperature Ambient temperature Outlet air pressure dew point Dryer outlet air temperature Facility water flow rate Note 4) (50/60 Hz) Facility water inlet temperature Facility water pressure drop Note 5) (50/60 Hz) Cooling tower capacity Note 6) Recommended chiller model Note 6) Power supply voltage (frequency) Power consumption (kW) 50/60 Hz Note 7) Operating current (A) 50/60 Hz Note 7) Facility water pressure range Required facility water flow rate (50/60 Hz) Facility water inlet temperature range Facility water port size Facility water amount adjusting equipment Condenser Refrigerant Auto drain Port size Weight Coating color Applicable air compressor output (Reference) For screw type (‹C) (MPa) (‹C) (MPa) (‹C) (‹C) (‹C) (‹C) (m3/h) (‹C) (MPa) kW(RT) (made by SMC) (MPa) (m3/h) (‹C) (A) (kg) (kW) 16 18.8 17 20 1.29/1.56 20.1 23.7 21 25 25 30 27 32 2.16/2.52 9 (2) HRG010-A HRG015-A 14.5 (3.2) 2.4/2.8 8.5/9.0 R2 226 100 150 JIS flange 65A 10K 250 JIS flange 80A 10K 322 2.8/3.3 10.2/11.5 1.29/1.56 2.16/2.52 R1/2 R3/4 20 30 Electric Rated conditions Operating range Note 3) specifications Applicable circuit breaker capacity Note 8) (sensitivity current 30 mA) 37 Refrigerated Air Dryer Series IDF100F/125F/150F HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADð® GD