【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   19 / 50

BOOKをみる

10秒後にBOOKのページに移動します


Refrigerated air dryer Auto drain Symbol Pressure switch High pressure switch Condensed pressure gauge Capillary tube Evaporation thermometer Low pressure switch Filter dryer Compressor for refrigeration Volume control valve Compressed air outlet Condenser Fan motor Air pressure gauge Compressed air inlet Cooler re-heater Ball valve Auto drain Drain outlet Secondary heater Housing (Use existing equipment.) Exhaust mechanism replacement kit Compressed air 5 to 60 0.15 to 1.0 2 to 45 (Relative humidity 85% or less) 0.7 40 32 10 37 Three-phase 200 VAC (50 Hz), 200/220 VAC (60 Hz) 30 R407C (HFC) Heavy duty auto drain (Normally open) Hot and humid air entering the air dryer is cooled down by the cooler re-heater (heat exchanger). The moisture which is condensed and separated is automatically exhausted by the auto drain. The air which has had its moisture removed is heated in two stages by the reheater (heat exchanger) in the cooler re-heater and by the secondary heater, and is supplied to the outlet side as warm and dry air. Compressed air from which drainage has been exhausted exchanges heat with refrigerant which has been compressed by the compressor for refrigeration, to give the following effects: 1. The outlet air temperature increases, preventing condensation of the piping on the outlet side. 2. The amount of heat exhausted from the condenser is reduced. 3. Energy saving operation of the dryer is achieved by reducing the amount of heat exhausted from the condenser. IDF100F, IDF125F, IDF150F Standard Specifications: Air-cooled Type Construction (Air/Refrigerant Circuit) Air flow capacity (m3/min) Standard condition (ANR) Note 1) Compressor intake condition Note 2) Specifications Model IDF100F-30 IDF125F-30 IDF150F-30 50Hz 60Hz 50Hz 60Hz Fluid Inlet air temperature Inlet air pressure Ambient temp. (humidity) Inlet air pressure Inlet air temperature Ambient temperature Outlet air pressure dew point Exhaust heat from condenser (50/60 Hz) Dryer outlet air temperature Power supply voltage (frequency) Power consumption (kW) 50/60 Hz Note 5) Operating current (A) 50/60 Hz Refrigerant Auto drain Port size Weight Coating color Applicable air compressor output (Reference) For screw type (°C) (MPa) (°C) (MPa) (°C) (°C) (°C) (kW) (°C) (A) (kg) (kW) Replacement Parts Air dryer model Heavy duty auto drain replacement part no. Note 7) Dustproof filter set for condenser IDF100F IDF-FL219 IDF-FL220 IDF125F IDF150F ADH-E400 Body panel: White 1 Base: Gray 2 Note 1) Air flow capacity under the standard condition (ANR) [atmospheric pressure 20°C, relative humidity 65%] Note 2) Air flow capacity converted by the compressor intake condition [atmospheric pressure 32°C] Note 3) The operation range does not guarantee the use with normal air flow capacity. Note 4) Select the air dryer model according to “Model Selection” (pages 26, 27) for models beyond the rated specifications. Note 5) These values are reference values under rated conditions, and are not guaranteed. Do not use these values for the thermal set values, etc. Note 6) Product other than the option R is not equipped with a circuit breaker. Please purchase an appropriate circuit breaker separately. Note 7) Part number of only the exhaust mechanism replacement kit excluding the housing. Note 8) A terminal block for remote operation, stop, operating, and error signal is provided as a standard accessory. Secondary heater 16 18.8 17 20 20.1 23.7 21 25 25 30 27 32 8.0/9.0 2.9/3.5 10.5/11.5 R2 245 100 125 150 JIS flange 65A 10K 270 JIS flange 80A 10K 350 4.0/4.7 15.4/15.6 4.0/4.8 15.7/16.0 10.0/11.5 12.0/15.0 Electric Rated conditions Note 4) Operating range Note 3) specifications Applicable circuit breaker capacity Note 6) (sensitivity current 30 mA) 36 Series IDF100F/125F/150F