【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   15 / 50

BOOKをみる

10秒後にBOOKのページに移動します


How to Order IDF 55E 30 Size Symbol 22 kW 37 kW 55 kW 75 kW 22E 37E 55E 75E Air compressor size Note) Voltage Option Single-phase 200 VAC (50 Hz) 200/220 VAC (60 Hz) 20 Three-phase 200 VAC (50 Hz) 200/220 VAC (60 Hz) 30 Symbol Voltage Applicable size 22E 37E . 55E . 75E 22E 37E 55E 75E Symbol Note 1) Nil Size Description None A Cool compressed air output C Anticorrosive treatment for copper tube K . . L R M T Nil A C K L M R T Note 1) Enter alphabetically when multiple options are combined. However, the following combinations are not possible. ・ The combination of K, L and M is not possible because an auto drain can only be attached to a single option. Note 2) Select the option L for the 55E and 75E which need moderate pressure. Note 3) Customers who are considering switching from the previous dryer. Note 4) Refer to pages 49 to 53 for further information on options. Note) Note that the above values are for reference only. Check the actual compressor capacity. Note 2) Note 2) When switching from the previous driyers and remote operations are required, select the Made to Order (IDFュE-ュ-X256) product. Refrigerant R407C (HFC) 22E, 37E, 55E, 75E (Inlet air temperature: 35°C (22E, 37E), 40°C (55E, 75E), Outlet air pressure dew point: 10°C) Standard Temperature Air Inlet Series IDF ュE With a circuit breaker With a terminal block for power supply, operating/error signal and remote operation Note 3) With a heavy-duty auto drain (applicable to moderate pressure) With a motor type auto drain Auto drain bowl: Metal bowl with level gauge Moderate pressure specification 32