【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   13 / 50

BOOKをみる

10秒後にBOOKのページに移動します


IDF1E to 3E IDF4E to 11E Ventilation direction Ventilation direction Evaporation thermometer Illuminated switch Drain tube (O.D. o10, length approx. 0.8 m) Compressed air outlet Port size Compressed air inlet Port size [200 VAC specification] Power cable outlet (o17) Ventilation air inlet [200 VAC specification] Terminal block IDF3E-20 only A L K N M B Q P E D F G H J C [100 VAC specification] Power cable (Length: approx.1.9 m) [100 VAC specification] Power cable (Length: approx.1.9 m) Model IDF1E IDF2E IDF3E IDF4E IDF6E IDF8E IDF11E Port size (mm) Rc 3/8 A 226 B 410 453 455 485 C 413 473 498 568 D 69 51 67 31 E 101 125 42 F 270 232 304 283 355 G 32 138 33 80 H . 73 230 J . 31 32 K 38 36 15 L 150 154 240 M 21 24 21 80 N 330 327 330 275 300 P 240 284 Q 15 13 15 270 Rc 1/2 Rc 3/4 Compressed air inlet Compressed air outlet Port size Port size [200 VAC specification] Terminal block [200 VAC specification] 4 x o13 Ventilation air outlet Ventilation direction Ventilation direction Drain tube Evaporation thermometer Illuminated switch Power cable outlet (o17) F G E D J N M H A L K C Q P B Dimensions Dimensions (O.D. o10, length approx. 0.8 m) 30 Series IDF ュE