【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   12 / 50

BOOKをみる

10秒後にBOOKのページに移動します


IDF1E IDF2E, IDF3E Refrigerated air dryer Auto drain Symbol Humid, hot air coming into the air dryer will be cooled down by a cooler (heat exchanger). Water condensed at this time will be removed from the air by a drain separator (auto drain) and drained out automatically. Air separated from the water will be heated by a re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side. Drain separator Drain outlet Compressed air inlet Compressed air outlet Pressure switch Compressor for refrigeration Cooler Re-heater Evaporation thermometer Condenser Volume control valve Capillary tube Fan motor Capillary tube Compressor for Pressure switch refrigeration Drain separator Drain outlet Compressed air inlet Compressed air outlet Evaporation thermometer Re-heater Volume control valve Cooler Fan motor Condenser Note 1) Air flow capacity under the standard condition (ANR) [atmospheric pressure 20°C, relative humidity 65%] Note 2) Air flow capacity converted by the compressor intake condition [atmospheric pressure 32°C, relative humidity 75%] Note 3) The operation range does not guarantee the use with normal air flow capacity. Note 4) Select the air dryer model according to “Model Selection” (pages 26, 27) for models beyond the rated specifications. Note 5) When selecting a power supply voltage, refer to “How to Order” on page 28. Note 6) These values are reference values under rated conditions, and are not guaranteed. Do not use these values for the thermal set values, etc. Note 7) Product other than the option R is not equipped with a circuit breaker. Please purchase an appropriate circuit breaker separately. Note 8) The part number for the auto drain components only excluding the body part. Body part replacement is not possible. Auto drain Body Air flow capacity (m3/min) Standard condition (ANR) Note 1) Compressor intake condition Note 2) Model Specifications IDF1E 0.10 0.12 0.11 0.13 IDF2E 0.20 0.235 0.21 0.25 IDF3E 0.32 0.37 0.34 0.39 IDF4E 0.52 0.57 0.55 0.61 IDF6E 0.75 0.82 0.8 0.87 IDF8E 1.22 1.32 1.3 1.4 IDF11E 1.65 1.82 1.75 1.93 IDF15E1 2.8 3.1 3.0 3.3 180/202 . 2.4/2.5 . 180/202 . 2.4/2.5 . 180/202 2.4/2.5 1.2/1.3 180/202 2.4/2.5 1.2/1.3 180/202 2.4/2.5 1.2/1.3 208/236 3.0/3.1 1.5/1.5 385/440 5.7/5.7 3.4/3.0 10(100 VAC) 10(200 VAC) 420/480 4.3/4.6 3.4/3.1 Body panel: White 1 Base: Gray 2 Standard temperature air inlet Applicable air compressor output (Reference) For screw type Single-phase: 100 VAC (50 Hz), 100/110 VAC (60 Hz) Note 5) Single-phase: 200 VAC (50 Hz), 200/220 VAC (60 Hz) 50Hz 60Hz 50Hz 60Hz Compressed air 5 to 50 0.15 to 1.0 2 to 40 (Relative humidity 85% or less) 0.7 35 32 10 Fluid Inlet air temperature Inlet air pressure Ambient temp. (humidity) Inlet air pressure Inlet air temperature Ambient temperature Outlet air pressure dew point Power supply voltage (frequency) Note 5) Condenser Refrigerant Auto drain Port size Weight Coating color (°C) (MPa) (°C) (MPa) (°C) (°C) (°C) Single-phase 100 V Single-phase 200 V Single-phase 100 V Single-phase 200 V (A) (kg) (kW) Operating current 50/60 Hz Note 6) (A) Power consumption 50/60 Hz Note 6) (W) 10(100 VAC), 5(200 VAC) Air-cooled R134a (HFC) 16 0.75 Rc 3/8 17 1.5 18 2.2 Rc 1/2 22 3.7 23 5.5 Rc 3/4 27 7.5 Float type (Normally open) 28 11 Float type (Normally closed) Rc 1 46 15 Standard Specifications Construction (Air/Refrigerant Circuit) IDF4E, IDF6E IDF8E, IDF11E, IDF15E1 Evaporation Drain outlet thermometer Drain separator Heat exchanger Capillary tube Compressed air outlet Pressure switch Compressed air inlet Volume control valve Compressor for refrigeration Condenser Fan motor Replacement Parts Model Auto drain replacement parts no. Note 8) IDF1E AD37 IDF2E IDF3E AD38 IDF4E IDF6E AD48 IDF8E IDF11E IDF15E1 Electric Rated conditions Note 4) Operating range Note 3) specifications Applicable circuit breaker capacity Note 7) (sensitivity current 30 mA) 29 Refrigerated Air Dryer Series IDF ュE HAA HAW AT IDF IDU IDFA IDFB IDH ID IDG IDK AMG AFF AM AMD AMH AME AMF ZFC SF SFD LLB ADョ GD