【DO!BOOK・ページリンク】
5-p0021-0067-idfidu_en   11 / 50

BOOKをみる

10秒後にBOOKのページに移動します


How to Order IDF 8E 10 Size Symbol 0.75 kW 1.5 kW 2.2 kW 3.7 kW 5.5 kW 7.5 kW 11 kW 15 kW 1E 2E 3E 4E 6E 8E 11E 15E1 Air compressor size Note) Voltage Single-phase 100 VAC (50Hz) 100/110 VAC (60Hz) 10 Single-phase 200 VAC (50Hz) 200/220 VAC (60Hz) 20 Symbol Voltage Applicable size 1E . 2E . 3E 4E 6E 8E 11E 15E1 Nil A C K L M R S T Note) Note that the above values are for reference only. Check the actual compressor capacity. Note 1) Enter alphabetically when multiple options are combined. However, the following combinations are not possible. ・ R and S (Because S function is also included in R.) ・ S and T (Because S function is also included in T.) ・ The combination of K, L and M is not possible because an auto drain can only be attached to a single option. Note 2) Voltage symbol 20 (200 VAC) is the terminal block connection as standard. The option S cannot be chosen. Voltage symbol 10 (100 VAC) is the power cable with plug as standard. Note 3) Customers who are considering switching from the previous dryer. Note 4) Refer to pages 49 to 53 for further information on options. Refrigerant R134a (HFC) 1E, 2E, 3E, 4E, 6E, 8E, 11E, 15E1 (Inlet air temperature: 35°C, Outlet air pressure dew point: 10°C) Standard Temperature Air Inlet Option 1E 2E 3E 4E 6E 8E 11E 15E1 Symbol Note 1) Nil Size Description None A Cool compressed air output R With a circuit breaker . . . T With a terminal block for power supply, operating/ error signal and remote operation Note 3) . . . S Power supply terminal block connection (Voltage symbol 10 only) Note 2) C Anticorrosive treatment for copper tube L With a heavy-duty auto drain (applicable to moderate pressure) . . . M With a motor type auto drain . . . K . . . . Auto drain bowl: Metal bowl with level gauge Moderate pressure specification When switching from the previous driyers and remote operations are required, select the Made to Order (IDFュE-ュ-X256) product. Series IDF ュE 28