【DO!BOOK・ページリンク】
4-p0147-0178-msu-mdsu_en   7 / 33

BOOKをみる

10秒後にBOOKのページに移動します


No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 Description Body A Body B Body C Vane shaft Stopper Stopper seal Table Stopper lever Stopper guide Lever retainer Bearing retainer Bearing Special bearing Back-up ring O-ring With adjustment bolt Hexagon nut Hexagon socket head cap screw Hexagon socket head cap screw Hexagon socket head cap screw Button bolt Hexagon socket head cap screw Label Material Aluminum alloy Aluminum alloy Aluminum alloy Stainless steel (MSUA20 is carbon steel) Resin NBR Aluminum alloy Carbon steel Stainless steel Carbon steel Aluminum alloy High carbon chrome bearing steel High carbon chrome bearing steel Stainless steel NBR Carbon steel Carbon steel Note Anodized Anodized Anodized Single vane Single vane Anodized, Serigraph Heat treated, Electroless nickel plated Nitriding Zync Chromated Anodized Heat treated SE type only . The plug is used only when the connection port is type SE. . Individual part cannot be shipped. Please purchase the whole unit. (Refer to page 178.) Component Parts Internal Construction of Rotary Table Series MSUA Construction For 180° (Figure in the middle position) For 90° (Figure with pressure to A port) Single vane (Figure in the middle position for 180°) 152