【DO!BOOK・ページリンク】
4-p0147-0178-msu-mdsu_en   5 / 33

BOOKをみる

10秒後にBOOKのページに移動します


M M 1 3 7 20 MSUA 1 MSUA 3 MSUA 7 MSUA20 With auto switch Without auto switch 20 90 S 20 90 S SUA D SUA T79 L A High precision type S Single vane Rotation adjustment range Single vane: Both ends ±5° each Nil Nil L Z C CL CN Grommet/Lead wire: 0.5 m Grommet/Lead wire: 3 m Grommet/Lead wire: 5 m Connector/Lead wire: 0.5 m Connector/Lead wire: 3 m Connector/Without lead wire Applicable Auto Switches/Refer to pages 807 to 856 for further information on auto swiches. . Auto switches are shipped together (but not assembled). .Refer to the table below for the applicable auto switch model. Without auto switch (built-in magnet) Parallel cord Heavy-duty cord Heavy-duty cord Heavy-duty cord 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 24 V 24 V DC AC Grommet Reed auto switch Solid state auto switch Reed auto switch Solid state auto switch Grommet Connector Grommet Connector Grommet Connector 5 V, 12 V 12 V 12 V 48 V, 100 V 5 V, 12 V 100 V 100 V 100 V 24 V or less S99V S9PV T99V IC circuit IC circuit IC circuit IC circuit Relay, PLC Relay, PLC MDSUA7 MDSUA20 MDSUA1 MDSUA3 3-wire (NPN) 3-wire (PNP) 5 V, 12 V 5 V, 12 V, 24 V 5 V, 12 V, 100 V 5 V, 12 V, 24 V, 100 V S99 S9P T99 90 90A 97 93A S79 S7P T79 T79C R73 R73C R80 R80C Parallel cord Heavy-duty cord With auto switch (Built-in magnet) S Nil 1 pc. . 2 pcs. .. . S (1 auto switch) is shipped with a right-hand auto switch. .. Nil (2 auto switches) is shipped with a right-hand and a left-hand switch. Electrical entry/Lead wire length How to Order Rotary Table: High Precision Type Vane Style Series MSUA Size: 1, 3, 7, 20 Connection port location Nil E Side ported Axial ported Available with side ported only, when equipped with auto switch unit. Free mount type Bearing type Nominal size (Torque) Rotating angle Vane type Single vane 90 180 90° 180° Applicable Symbol Rotating angle Number of auto switches . Available only with R73, R80 and T79 type connectors. .. Lead wire with connector part nos. D-LC05: Lead wire 0.5 m D-LC30: Lead wire 3 m D-LC50: Lead wire 5 m Auto switch Wiring (Output) Auto switch model Lead wire type Pre-wired connector Electrical entry Applicable load Perpendicular In-line Load voltage Lead wire length (m) . 0.5 (Nil) 3 (L) None (N) 5 (Z) Applicable model Type Special function No Yes Yes No Yes Indicator light Order example: MSUA20 single vane type (connection port side location selected) . Lead wire length symbols: 0.5 m ・・・・・・ Nil (Example) R73C 3 m ・・・・・・ L (Example) R73CL 5 m ・・・・・・ Z (Example) R73CZ None ・・・・・・ N (Example) R73CN 1. Standard type (Without auto switches), Rotation 90°, side port location MSUA20-90S 2. With auto switch unit (Without auto switches), Rotation 180°, side port location MDSUA20-180S 3. With auto switch unit + Auto switch R73, Rotation 180°, Side port location MDSUA20-180S-R73 . Auto switches marked with “ ” are made-to-order specifications. Refer to pages 843 and 844 for detailed solid state auto switches with pre-wired connectors. 150