【DO!BOOK・ページリンク】 4-p0147-0178-msu-mdsu_en 4 / 33 10秒後にBOOKのページに移動します |
|
MSUA MSUB Table compact table for robotic hands Size: 1, 3, 7, 20 Free mount type Can be mounted from three directions: axial, lateral, vertical Axial mounting Lateral mounting Vertical mounting Through-holes (2) Tapped holes (2) Through-holes (2) Tapped holes (4) Bottom mount Top mount Tapped holes (2) Tapped holes (4) Single vane and double vane standardized Double vane has the same dimensions as single vane (Except size 1) Size: 1, 3, 7, 20 Basic type SSeerriieess MMSSUUBB Size 1 3 7 20 1 3 7 20 Rotating angle Vane type Applicable auto switch D-9, D-T99 D-9ュA, D-S99, S9P D-R73, D-T79 D-R80, D-S79, S7P D-9, D-T99 D-9ュA, D-S99, S9P D-R73, D-T79 D-R80, D-S79, S7P Single vane Single vane Double vane . 90° 180° 90° 180° Series . Double vane is available with 90° rotation setting only. Series Variations High precision type MSUA Basic type MSUB Bearing Single vane 149 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ |