【DO!BOOK・ページリンク】
4-p0147-0178-msu-mdsu_en   3 / 33

BOOKをみる

10秒後にBOOKのページに移動します


Values inside ( ) are for Series MSUB Rotary Rotary actuator with lightweight, Vane Style/ High precision type Size: 1, 3, 7, 20 Improved table deflection accuracy: 0.03 mm or less SSeerriieess MSSUA High precision/High rigidity Special bearing (Duplex single row ball bearing) Deflection accuracy: Displacement for 180° rotation Table top deflection Peripheral table deflection Model Table top deflection Peripheral table deflection MSUA 0.03 (0.1 to 0.2) 0.03 (0.1 to 0.2) (mm) Disengageable Maintenance work is simplified. The drive unit can be replaced with the load mounted. Table unit Drive unit Auto switch capable Easy alignment when mounting the load Table inside/outside diameter tolerance H9/h9 Female threads for load mounting provided in eight places. (Increases freedom in mounting the load) Mounting reference pin holes Angle adjustable 90° ±10°, 180° ±10° Double vane (MSUB only) 90° ±5° Easy alignment when mounting the body Mounting reference pin holes (Alignment with center of body) Provided on three sides, excluding port side Reference diameter h9 (Alignment with center of table rotation) Scale indication Angle adjustment screws Since switches can be moved anywhere on the circumference, they can be mounted at positions which accommodate the specifications. 148