【DO!BOOK・ページリンク】
4-p0147-0178-msu-mdsu_en   28 / 33

BOOKをみる

10秒後にBOOKのページに移動します


.1) 25.5: Grommet type 34.5: Connector type .2) 20.5: Grommet type 26.5: Connector type With auto switch: MDSUB7 These drawings indicate the condition when the B port is pressurized. Series MSUB Rotary Table: Basic Type Vane Style . If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values. Adjustment bolt . A port B port 2 x M5 x 0.8 (Port location: Side ported type only) Connector Type Connector 26.5 .2 34.5 .1 20.5 .2 25.5 .1 173 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ