【DO!BOOK・ページリンク】 4-p0147-0178-msu-mdsu_en 27 / 33 10秒後にBOOKのページに移動します |
|
These drawings indicate the condition when the B port is pressurized. MSUB7-ュS/D Series MSUB MSUB7 (Single vane/Double vane) Dimensions The outside drawings show the single vane type, but only the position of the chamfered sections shown in the above drawings differs from single and double vane. 4 x M4 x 0.7 depth 7 2 x 5.5 through A port B port 2 x M5 x 0.8 Long groove depth 5 (Positioning pin hole) 2 x 5.5 through Adjustment bolt . Adjustment: Max. 8.25 Top ported: MSUB7-ュSE 2 x M5 x 0.8 Single vane 2 x 5.5 through A port B port 2 x M5 x 0.8 depth 10 Chamfer Chamfer (Single vane) (Double vane) . If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values. 3 x 4H9 depth 6 +0.030 0 ( A , B , C ) 2 x M5 x 0.8 depth 10 172 |