yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz 4-p0147-0178-msu-mdsu_en@@@26 / 33 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
|
.1) 24: When using D-90/90A/S99(V)/T99(V)/S9P(V) 30: When using D-97/93A .2) 60‹: When using D-90/90A/97/93A 69‹: When using D-S99(V)/T99(V)/S9P(V) With auto switch: MDSUB3 These drawings indicate the condition when the B port is pressurized. Series MSUB Rotary Table: Basic Type Vane Style . If the adjustment bolt is removed, rotation will be approximately 270‹ for the single vane type and 100‹ for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values. D-97/93A Adjustment bolt . A port B port 2 x M5 x 0.8 (Port location: Side ported type only) 24 .1 60‹ (69‹) .2 30 .1 171 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ð® |