【DO!BOOK・ページリンク】 4-p0147-0178-msu-mdsu_en 25 / 33 10秒後にBOOKのページに移動します |
|
Chamfer These drawings indicate the condition when the B port is pressurized. MSUB3-ュS/D Series MSUB MSUB3 (Single vane/Double vane) Dimensions The outside drawings show the single vane type, but only the position of the chamfered sections shown in the above drawings differs from single and double vane. . If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values. 4 x M4 x 0.7 depth 7 2 x 4.5 through 2 x M4 x 0.7 depth 8 Long groove depth 5 (Positioning pin hole) Top ported: MSUB3-ュSE/DE A port B port 2 x M3 x 0.5 (Single vane) 3 x 3H9+ 0 . 0 2 5 depth 5 0 Adjustment bolt . Adjustment: Max. 6.25 A port 2 x M5 x 0.8 B port 2 x M4 x 0.7 depth 8 2 x 4.5 through 2 x 4.5 through (Single vane) (Double vane) Chamfer ( A , B , C ) 170 |