【DO!BOOK・ページリンク】 4-p0147-0178-msu-mdsu_en 22 / 33 10秒後にBOOKのページに移動します |
|
.1) 24: When using D-90/90A/S99(V)/T99(V)/S9P(V) 30: When using D-97/93A .2) 60°: When using D-90/90A/97/93A 69°: When using D-S99(V)/T99(V)/S9P(V) With auto switch: MDSUB1-ュS These drawings indicate the condition when the B port is pressurized. Series MSUB Rotary Table: Basic Type Vane Style . If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values. D-97/93A Adjustment bolt . A port B port (Port position: Side port type only) 2 x M3 x 0.5 30 .1 24 .1 60° (69°) .2 MSU_018.eps 167 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ |