【DO!BOOK・ページリンク】 4-p0147-0178-msu-mdsu_en 21 / 33 10秒後にBOOKのページに移動します |
|
4 x M3 x 0.5 depth 5 2 x 4.5 through 2 x M4 x 0.7 depth 8 3 x 3H9 depth 5 2 x 4.5 through +0.025 0 Adjustment bolt . 2 x M4 x 0.7 depth 8 Long groove depth 5 (Positioning pin hole) 2 x 4.5 through A port A port B port 2 x M3 x 0.5 2 x M3 x 0.5 B port Top ported: MSUB1-ュSE Adjustment: Max. 5.75 MSUB1-ュS/SE These drawings indicate the condition when the B port is pressurized. Series MSUB MSUB1 (Single vane) Dimensions . If the adjustment bolt is removed, rotation will be approximately 270° for the single vane type and 100° for the double vane type. Since this will make it impossible to satisfy the specifications, operate with adjustment within the range of maximum values. 166 |