【DO!BOOK・ページリンク】
4-p0147-0178-msu-mdsu_en   19 / 33

BOOKをみる

10秒後にBOOKのページに移動します


No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 Description Body (A) Body (B) Vane shaft Stopper Stopper Stopper seal Table Stopper lever (D) Stopper lever (S) Lever retainer Ring collar Bearing Bearing Back-up ring Scraper O-ring Adjustment bolt Hexagon nut Hexagon socket head cap screw Hexagon socket head cap screw Hexagon socket head cap screw Button bolt Rubber cap Hexagon socket head set screw Cover Plate Gasket O-ring O-ring Label Material Aluminum alloy Aluminum alloy Stainless steel (MSUB20: Carbon steel) Carbon steel Resin Stainless steel NBR Aluminum alloy Carbon steel Carbon steel Carbon steel Carbon steel High carbon chrome bearing steel High carbon chrome bearing steel Stainless steel NBR NBR Carbon steel Carbon steel NBR Aluminum alloy Resin NBR NBR NBR Note Anodized Anodized Single vane Double vane Single vane Double vane Anodized, Serigraph Heat treated, Electroless nickel plated Heat treated, Electroless nickel plated Zync Chromated Zync Chromated Heat treated SE type only . The plug is used only when the connection port is type SE. Single vane: Size 1, 3, 7, 20 Double vane: Size 1 Double vane: Size 3, 7, 20 Component Parts Internal Construction of Rotary Table Series MSUB Construction For 180° For 90° Single vane Double vane Figure in the middle position Figure with pressure to A port Figure in the middle position for 180° Figure with pressure to A port . Individual part cannot be shipped. 164