【DO!BOOK・ページリンク】
4-p0147-0178-msu-mdsu_en   17 / 33

BOOKをみる

10秒後にBOOKのページに移動します


M M 1 3 7 20 MSUB 1 MSUB 3 MSUB 7 MSUB20 Without auto switch With auto switch 20 90 S 20 90 S SUB D SUB T79 L S D Single vane Double vane Nil L Z C CL CN Grommet/Lead wire: 0.5 m Grommet/Lead wire: 3 m Grommet/Lead wire: 5 m Connector/Lead wire: 0.5 m Connector/Lead wire: 3 m Connector/Without lead wire . Available only with R73, R80 and T79 type connectors. .. Lead wire with connector part nos. D-LC05: Lead wire 0.5 m D-LC30: Lead wire 3 m D-LC50: Lead wire 5 m Nil E Side ported Axial ported Applicable Auto Switches/Refer to pages 807 to 856 for further information on auto switches. DC AC 24 V 24 V 5V,12V 12V 12V 5V,12V 48V,100V 100 V 100 V 100 V 24 V or less S99V S9PV T99V 5 V, 12 V 5 V, 12 V, 24 V 5 V, 12 V, 100 V 5 V, 12 V, 24 V, 100 V S99 S9P T99 90 90A 97 93A S79 S7P T79 T79C R73 R73C R80 R80C B Basic type With auto switch (Built-in magnet) S Nil 1 pc. . 2 pcs. .. . S (1 auto switch) is shipped with a right-hand auto switch. .. Nil (2 auto switches) is shipped with a right-hand and a left-hand switch. Electrical entry/Lead wire length Nil .Refer to the table below for the applicable auto switch model. Without auto switch (built-in magnet) Parallel cord Heavy-duty cord Heavy-duty cord Heavy-duty cord 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire Grommet Reed auto switch Solid state auto switch Reed auto switch Solid state auto switch Grommet Connector Grommet Connector Grommet Connector IC circuit IC circuit IC circuit IC circuit Relay, PLC Relay, PLC MDSUB7 MDSUB20 MDSUB1 MDSUB3 3-wire (NPN) 3-wire (PNP) Parallel cord Heavy-duty cord Rotary Table: Basic Type Vane Style Series MSUB Size: 1, 3, 7, 20 How to Order Free mount type Bearing type Connection port location Available with side ported only, when equipped with auto switch unit. Nominal size (Torque) Rotating angle Single vane Double vane 90 180 90° 180° 90 90° Application Symbol Rotating angle Rotation adjustment range Single vane: Both ends ±5° each Double vane: Both ends ±2.5° each Vane type Number of auto switches Auto switch Wiring (Output) Auto switch model Lead wire type Pre-wired connector Electrical entry Applicable load Perpendicular In-line Load voltage Lead wire length (m) . 0.5 (Nil) 3 (L) None (N) 5 (Z) Applicable model Type Special function No Yes Yes No Yes Indicator light . Lead wire length symbols: 0.5 m ・・・・・・ Nil (Example) R73C 3 m ・・・・・・ L (Example) R73CL 5 m ・・・・・・ Z (Example) R73CZ None ・・・・・・ N (Example) R73CN . Auto switches are shipped together (but not assembled). . Auto switches marked with “ ” are made-to-order specifications. Order example: MSUB20 single vane type (connection port side location selected) 1. Standard type (Without auto switches), Rotation 90°, side port location MSUB20-90S 2. With auto switch unit (Without auto switches), Rotation 180°, Side port location MDSUB20-180S 3. With auto switch unit + Auto switch R73, Rotation 180°, Side port location MDSUB20-180S-R73 Refer to pages 843 to 844 for detailed solid state auto switches with pre-wired connectors. 162