【DO!BOOK・ページリンク】
4-p0113-0145-crb1-cdrb1_en   9 / 34

BOOKをみる

10秒後にBOOKのページに移動します


. Individual part cannot be shipped. . Individual part cannot be shipped. Please purchase the whole unit. (Refer to page 139.) No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 Description Material Aluminum Aluminum Carbon steel Aluminum Resin Resin High carbon chrome bearing steel Carbon steel Carbon steel Carbon steel NBR NBR NBR NBR Note Painted Painted For 90° For 180° Special O-ring Special seal Body (A) Body (B) Vane shaft Stopper Stopper Stopper Bearing Hexagon socket (with washer) Fuji lock bolt Parallel key O-ring O-ring Stopper seal Holding rubber Component Parts Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Description Material Resin Resin Resin Stainless steel Resin Resin . Stainless steel NBR Stainless steel Stainless steel Carbon steel Carbon steel Stainless steel Cover (A) Cover (B) Magnet lever Holding block Switch block (A) Switch block (B) Magnet Arm Rubber cap Round head Phillips screw Hexagon socket head set screw Round head Phillips screw Hexagon socket head cap screw Round head Phillips screw With auto switch (Keys in the figures below show the actuator for 180° when A port is pressurized.) Standard (Keys in the figures below show the intermediate rotation position.) For 270° (Top view from long shaft side) Single vane For 180° (Top view from long shaft side) Single vane For 90° (Top view from long shaft side) Single vane For 90° (Top view from long shaft side) Double vane Construction A port B port A port B port A port B port A port B port A port B port (Short shaft side) (Long shaft side) A port Auto switch B port A port B port Series CRB1 Note For CDRB1BW50/63/80 For CDRB1BW100 120