【DO!BOOK・ページリンク】
4-p0113-0145-crb1-cdrb1_en   3 / 34

BOOKをみる

10秒後にBOOKのページに移動します


. Auto switches marked with “キ” are produced upon receipt of order. Applicable Auto Switches/Refer to pages 807 to 856 for further information on auto switches. 80 80 90 90 50 63 80 100 Rotating angle Size 90 180 270 100 190 280 90° 180° 270° 100° 190° 280° 90° . . 100° . . W W CRB1 B CDRB1 B Mounting style B L Basic style Foot style Table (1): Foot Assembly Part No. Model CRB1LW 50 CRB1LW 63 CRB1LW 80 CRB1LW100 Unit part no. P411020-5 P411030-5 P411040-5 P411050-5 Shaft type W Double shaft (Long shaft key & Four chamfers) S S Vane type S D Single vane Double vane T79 Connection port location Nil E Side ported Axial ported Nil L Z C CL CN Electrical entry/Lead wire length Grommet/Lead wire: 0.5 m Grommet/Lead wire: 3 m Grommet/Lead wire: 5 m Connector/Lead wire: 0.5 m Connector/Lead wire: 3 m Connector/Without lead wire . Connectors are available only for auto switch types R73, R80 and T79. .. Lead wire with connector part nos. D-LC05: Lead wire 0.5 m D-LC30: Lead wire 3 m D-LC50: Lead wire 5 m L Made to Order or Port thread type Refer to pages 127 to 129, 136 and 137 for the details of Made to Order specifications. Wiring (Output) Auto switch model Load voltage Lead wire length (m) . 24 V 24 V DC AC 0.5 (Nil) 3 (L) None (N) 5 V, 12 V 12 V 48 V, 100 V T79 T79C S79 S7P R73 R73C R80 R80C 5 (Z) 100 V 100 V or less 24 V or less Applicable load IC circuit IC circuit Relay, PLC Relay, PLC Nil -XF . -XN . Rc G NPT . Combination with Made to Order is not available. With auto switch (With auto switch unit and built-in magnet) . Refer to page 139 when the auto switch unit is needed separately. Number of auto switches S Nil 1 pc. . 2 pcs. .. . S (1 auto switch) is shipped with a right-hand auto switch. .. Nil (2 auto switches) is shipped with a right-hand and a left-hand switch. Without auto switch With auto switch Refer to Table (1) below if only foot assembly is required separately. Classification Symbol Single vane Double vane Standard Option Auto switch Nil Without auto switch (built-in magnet) . For the applicable auto switch model, refer to the table below. Type Electrical entry Grommet Connector Grommet Grommet Connector Grommet Connector Solid state auto switch Reed auto switch Yes No Yes Indicator light 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire . Lead wire length symbols: 0.5 m ・・・Nil (Example) R73C 3 m ・・・ L (Example) R73CL 5 m ・・・ Z (Example) R73CZ None ・・・ N (Example) R73CN Rotary Actuator Vane Style Series CRB1 Size: 50, 63, 80, 100 How to Order Pre-wired connector A 114