yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz 4-p0113-0145-crb1-cdrb1_en@@@31 / 34 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
|
CDRB2BW10/15 CDRBU2W10/15 CDRB2BW20/30/40 CDRBU2W20/30/40 CDRB1BW50/63/80/100 Note) Since the figures in the above table are provided as a guideline only, they cannot be guaranteed. Adjust the auto switch after confirming the operating conditions in the actual setting. OFF (OFF) . Solid state switch with 3-wire type has no connector type. CDRB2BW10/15 CDRBU2W10/15 CDRB2BW20/30 CDRBU2W20/30 CDRB2BW40 CDRBU2W40 CDRB1BW50 CDRB1BW63 to 100 CDRB2BW10/15 CDRBU2W10/15 CDRB2BW20 to 40 CDRBU2W20 to 40 CDRB1BW50 to 100 Series CDRB2/CDRBU2/CDRB1 With Auto Switch Applicable Auto Switch Applicable series Auto switch model Electrical entry Reed switch Solid state switch Reed switch Solid state switch D-90, D-90A D-97, D-93A D-S99, D-S99V . D-S9P, D-S9PV . D-T99, D-T99V D-R73 D-R80 D-S79 . D-S7P . D-T79 Grommet, 2-wire Grommet, 3-wire (NPN) Grommet, 3-wire (PNP) Grommet, 2-wire Grommet, 2-wire Connector, 2-wire Grommet, 3-wire (NPN) Grommet, 3-wire (PNP) Grommet, 2-wire; Connector, 2-wire Operating Range and Hysteresis . Operating range: ƒÆ m The range between the position where the auto switch turns ON as the magnet inside the auto switch unit moves and the position where the switch turns OFF as the magnet travels the same direction. . Hysteresis range: ƒÆ d The range between the position where the auto switch turns ON as the magnet inside the auto switch unit moves and the position where the auto switch turns OFF as the magnet travels the opposite direction. Auto switch Magnet Switch actuation range: ƒÆ d Actuated position: ON Rotation range: ƒÆ m Operating range: ƒÆ m Switch actuation range: ƒÆ d 110‹ 90‹ 52‹ 38‹ 10‹ 8‹ 7‹ Model How to Change the Detecting Position of Auto Switch . When setting the detection location, loosen the tightening screw a bit and move the auto switch to the preferred location and then tighten again and fix it. At this time, if tightened too much, screw can become damaged and unable to fix location. Be sure to set the tightening torque around 0.49 NEm. Set screw 142 |