yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0113-0145-crb1-cdrb1_en@@@2 / 34

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


. For details, refer to the SMC website. Air S D 50 63 80 100 90‹ 180‹ 270‹ 100‹ 190‹ 280‹ Double shaft W Rubber bumper Basic type With auto switch With One-touch fittings Clean series Copper-free and fluorine-free With foot bracket 10- 20-. L Shaft pattern Rotation pattern With solenoid valve S D S D S D J Z Y K S T X With solenoid valve Series CVRB1 Basic style Series CRB1 Series CRB1 Rotary Actuator/Vane Style Size: 50, 63, 80, 100 113 Standard Option Made to Order Fluid Size Vane type Port location Single vane (S) Double vane (D) Side ported (Nil) Axial ported (E) Variations Rotating angle Shaft type Cushion Mounting style Shaft type Single shaft type Double shaft type Pattern Option Material Stainless steel specifications for main parts Double shaft key Double round shaft Single shaft key Single round shaft Double shaft (Long shaft with four chamfers) Double shaft with four chamfers Single shaft with four chamfers Side ported Axial ported Side ported Axial ported Side ported Axial ported Side ported Axial ported Side ported Axial ported Side ported Axial ported Side ported Axial ported Side ported Axial ported CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ð®