【DO!BOOK・ページリンク】
4-p0113-0145-crb1-cdrb1_en   28 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Vane type Single/Double type Single/Double type Single/Double type Model CDRB2BW 10 CDRB2BW 15 CDRB2BW 20 CDRB2BW 30 CDRB2BW 40 CDRBU2W 10 CDRBU2W 15 CDRBU2W 20 CDRBU2W 30 CDRBU2W 40 CDRB1BW 50 CDRB1BW 63 CDRB1BW 80 CDRB1BW100 Unit part no. P611070-1 P611090-1 P611060-1 P611080-1 P611010-1 P611070-1 P611090-1 P611060-1 P611080-1 P611010-1 P411020-1 P411030-1 P411040-1 P411050-1 Series Vane type Single/Double type Single/Double type Model CRB2BWU10 CRB2BWU15 CRB2BWU20 CRB2BWU30 CRB2BWU40 CRBU2WU10 CRBU2WU15 CRBU2WU20 CRBU2WU30 CRBU2WU40 Unit part no. P811010-3 P811020-3 P811030-3 P811040-3 P811050-3 P811010-3 P811020-3 P811030-3 P811040-3 P811050-3 Series CRB2 Free mount type Series CRBU2 Model Vane type CDRB2BWU10 CDRB2BWU15 CDRB2BWU20 CDRB2BWU30 CDRB2BWU40 CDRBU2WU10 CDRBU2WU15 CDRBU2WU20 CDRBU2WU30 CDRBU2WU40 Unit part no. P811010-4 P811020-4 P811030-4 P811040-4 P811050-4 P811010-4 P811020-4 P811030-4 P811040-4 P811050-4 Model Vane type CDRB2BWU10 CDRB2BWU15 CDRB2BWU20 CDRB2BWU30 CDRB2BWU40 CDRBU2WU10 CDRBU2WU15 CDRBU2WU20 CDRBU2WU30 CDRBU2WU40 Unit part no. P211070-10 P211090-10 P211060-10 P211080-10 P211010-10 P211070-10 P211090-10 P211060-10 P211080-10 P211010-10 Right-handed Left-handed Right-handed Left-handed Right-handed Left-handed Right-handed Left-handed Right-handed Left-handed Right-handed Left-handed Right-handed Left-handed Right-handed Left-handed Unit part no. P611070-8 P611070-9 P611010-8 P611010-9 P611070-8 P611070-9 P611010-8 P611010-9 P411020-8 P411020-9 P411040-8 P411040-9 P611060-8 P611060-8 CDRB2BW10,15 CDRB2BW20,30 CDRB2BW40 CDRBU2W10,15 CDRBU2W20,30 CDRBU2W40 CDRB1BW50 CDRB1BW63,80,100 Component Unit Series CRB2/CRBU2/CRB1 1 Auto Switch Unit Part No. Each unit can be retrofitted to the rotary actuator. 3 Angle Adjuster Part No. Each unit can be retrofitted to the rotary actuator. Series Series CRB2 Series CRB1 Free mount type Series CRBU2 4 Auto Switch Angle Adjuster Part No. Each unit can be retrofitted to the rotary actuator. 2 Switch Block Unit Part No. Auto switch unit comes with one right-hand and one left-hand switch blocks that are used for addition or when the switch block is damaged. Series Model Series CRB2 Series CRB1 Free mount type Series CRBU2 . Solid state switch for size 10 and 15 requires no switch block, therefore the unit part no. will be P211070-13. . Auto switch unit can be ordered separately if the rotary actuator with auto switch unit is required after the product being delivered. Auto switch itself will not be included. Please order separately. Series Single/Double type Series CRB2 Single/Double type Free-mount type Series CRBU2 5 Joint Unit Part No. Series Single/Double type Single/Double type Series CRB2 Free mount type Series CRBU2 Joint unit is a unit required to retrofit the angle adjuster to a rotary actuator with a switch unit or to retrofit the switch unit to a rotary actuator with angle adjuster. 139 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ