yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
4-p0113-0145-crb1-cdrb1_en@@@26 / 34

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Size 50 63 80 100 Y 39.5 45 53.5 56 (mm) X 19.5 21 23.5 30 Size 50 63 80 100 (mm) Rotation range (ƒÆ) Size 50 63 80 100 (mm) Rotation range (ƒÆ) Size 50 63 80 100 (mm) Rotation range (ƒÆ) Y X Symbol: C5 Change of rotation. (Applicable to single vane type only) Rotation starts from the horizontal line (45‹ down from the top to the left side). End of rotation A port B port Key position (Start of rotation) Rotation range ƒÆ ‹ (45‹) 45‹ , 90‹ , 135‹ 180‹ , 225‹ +8‹ 0 +4‹ 0 +4‹ 0 +6‹ 0 +6‹ 0 Start of rotation is the position of the key when B port is pressurized. (Top view from long shaft side) Symbol: C7 The shafts are reversed. Body (B) Body (A) Symbol: C27 Change of rotation. (Applicable to double vane type only) Rotation: 90‹ Rotation starts from the horizontal line (45‹ down from the top to the right side). Start of rotation is the position of the key when A port is pressurized. (Top view from long shaft side) (45‹) End of rotation A port B port Key position (Start of rotation) + 4‹ 0 Rotation range 90‹ Symbol: C6 Change of rotation. (Applicable to single vane type only) Rotation starts from the horizontal line (90‹ down from the top to the left side). Start of rotation is the position of the key when B port is pressurized. (Top view from long shaft side) End of rotation A port B port Key position (Start of rotation)(90‹) Rotation range ƒÆ ‹ 45‹ + 8 ‹ , 90‹ , 135‹ 0 +8‹ 0 +6‹ 0 Symbol: C26 Symbol: C30 Change the standard grease to fluoro grease (Not for low-speed specification.) (45‹) Change of rotation. (Applicable to single vane type only) Rotation starts from the horizontal line (45‹ down from the top to the right side). Start of rotation is the position of the key when A port is pressurized. (Top view from long shaft side) End of rotation A port B port Key position (Start of rotation) Rotation range ƒÆ ‹ 45‹ , 90‹ , 135‹ 180‹ , 225‹ +8‹ 0 +4‹ 0 +4‹ 0 +6‹ 0 +6‹ 0 Made to Order Specifications Series CRB1 137 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ð®