【DO!BOOK・ページリンク】
4-p0113-0145-crb1-cdrb1_en   14 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Valve Rotary Solenoid valve L X199 Suffix Rated voltage For Series VZ3000 only 1 2 5 100 VAC 50/60Hz 200 VAC 50/60Hz 24 VDC VZ 3 1 4 0 5 Type of actuation 1 2 2 position single solenoid 2 position double solenoid Valve series 3 5 Series VZ3000 Series VZ5000 CュVRB1BW50, 63 CュVRB1BW80, 100 Nil S Z (1) Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor Note 1) GZ, HZ and DOZ are not available. Light/Surge voltage suppressor Nil: Non-locking push type B: Locking B type (Slotted) C: Locking C type (Manual) Manual Grommet G: Lead wire length 300mm H: Lead wire length 600mm L: With lead wire (Wire length: 300 mm) LO: Without connector M: With lead wire (Wire length: 300 mm) MO: Without connector DIN terminal D: With connector DO: Without connector L plug connector M plug connector Electrical entry . Lead wire length symbols: 0.5 m ・・・Nil (Example) R73C 3 m ・・・ L (Example) R73CL 5 m ・・・ Z (Example) R73CZ None ・・・ N (Example) R73CN Applicable Auto Switches/Refer to pages 807 to 856 for further information on auto switches. Rotary Actuator CDVRB1 Auto switch Nil Basic style With auto switch (With auto switch unit and built-in magnet) D 80 90 50 63 80 100 Size B W Mounting style B L Basic style Foot style Shaft type S T79 L Nil Without auto switch (built-in magnet) Auto switch . For the applicable auto switch model, refer to the table below. Rotating angle 90 100 180 190 270 280 90° 100° 180° 190° 270° 280° Vane type S D Single vane Double vane How to Order (Example) When ordering the rotary actuator with solenoid valve, Series CVRB1, specify the models of both the rotary and the valve (solenoid valve). Note) For the valve, add * in front of the part number when ordering. Example) CDVRB1BW80-90S-R7・・・・・・・・・・1 pc. .VZ5140-5LZ・・・・・・・・・・・・・・・・・・・・・・・・・・1 pc. Type Electrical entry Grommet Connector Grommet Grommet Connector Grommet Connector Wiring (Output) Auto switch model Load voltage 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire 24 V 24 V DC AC 3 (L) None (N) 5V, 12 V 48 V, 100 V T79 T79C S79 S7P R73 R73C R80 R80C 5 (Z) 100 V . Applicable load IC circuit Relay, PLC Relay, PLC Reed auto switch 100 V or less 24 V or less Solid state auto switch . 12 V . . 0.5 (Nil) Lead wire length (m) . IC circuit . . . W Double shaft (Long shaft key & Four chamfers) Made to Order Refer to pages 127 to 129, 136 and 137 for details. Number of auto switches S Nil 1 pc. . 2 pcs. .. . S (1 auto switch) is shipped with a right-hand auto switch. .. Nil (2 auto switches) is shipped with a right-hand and a left-hand switch. Electrical entry/Lead wire length Nil L Z C CL CN Grommet/Lead wire: 0.5 m Grommet/Lead wire: 3 m Grommet/Lead wire: 5 m Connector/lead wire: 0.5 m Connector/Lead wire: 3 m Connector/Without lead wire . Connectors are available only for auto switch types R73, R80 and T79. .. Lead wire with connector part nos. D-LC05: Lead wire 0.5 m D-LC30: Lead wire 3 m D-LC50: Lead wire 5 m Rotary Actuator with Solenoid Valve Series CVRB1 Size: 50, 63, 80, 100 How to Order Yes Yes No Indicator light Pre-wired connector . Auto switches marked with “ ” are produced upon receipt of order. 125 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ A