With One-touch Fittings: 50 Standard CRB1ュW50F-ュュ With auto switch CDRB1ュW50F-ュュ-ュ CRB1ュW50F-ュュE CDRB1ュW50F-ュュE-ュ Applicable tubing O.D/I.D (mm) Applicable tubing material o6/o4 Nylon, Soft nylon, Polyurethane Applicable Tubing and O.D/I.D . Dimensions not indicated in the above figures are the same as size 50 actuator. . Keys in the figures above show the intermediate rotation position for single vane type. A port B port 2 x One-touch fitting. (Fitting position: Side) A port B port 2 x One-touch fitting. (Fitting position: Side) A port B port 2 x One-touch fitting. (Fitting position: Axial direction) A port B port 2 x One-touch fitting. (Fitting position: Axial direction) Series CRB1 124