【DO!BOOK・ページリンク】
4-p0113-0145-crb1-cdrb1_en   11 / 34

BOOKをみる

10秒後にBOOKのページに移動します


L h b CDRB1BWュ - ュ SE, CDRB1BWュ - ュ DE < Port location: Axial ported> oS oS L N 2 x R Key length M2 M1 C B D G2 U U G1 K oF oE B port A port X A1 H J Y A1 Y M1 A2 27 N Model A1 67 82 95 125 A2 78 98 110 140 B 70 80 90 103 C 32 34 34 39 D 39.5 45 53.5 65 G1 3 3 3 4 G2 6.5 8 8 13 H (R) R22.5 R30 R30 R30 J 32.5 21 21 21 K 5 5 5 5 L 13.5 17 19 28 P 50 60 70 80 S 60 75 88 108 T R6 R7.5 R8 R11 U 11 14 15 11.5 V 34 39 48 60 W 66 83 94 120 X 46 52 63 78 Y 5.5 8 7.5 7.5 Z 6.5 9 9 11 Q M6 x 1 depth 9 M8 x 1.25 depth 10 M8 x 1.25 depth 12 M10 x 1.5 depth 13 M1 26 21 29 27 30 29 35.5 38 M2 18 . 22 30 . 32 . N 14 18 15 25 20 30 24 38 E (g6) 12.0.006 .0.017 15.0.006 .0.017 17.0.006 .0.017 25.0.007 .0.020 F (h9) 1/8 1/8 1/4 1/4 (mm) . For single vane: Above figures show actuators for 180° when B port is pressurized. . For double vane type: Figures above show the intermediate rotation position when the A or B port is pressurized. . In addition to Rc, G and NPT are also available for connection ports. CDRB1BW 50-ッッ CDRB1BW 50-ッッE CDRB1BW 63-ッッ CDRB1BW 63-ッッE CDRB1BW 80-ッッ CDRB1BW 80-ッッE CDRB1BW 100-ッッ CDRB1BW 100-ッッE R (.) Key dimension Model L CDRB1BW 50-ッッッ CDRB1BW 63-ッッッ CDRB1BW 80-ッッッ CDRB1BW100-ッッッ 20 25 36 40 (mm) 2 x R Key dimensions Dimensions: 50, 63, 80, 100 (With auto switch unit) Single vane type/Double vane type CDRB1BWュ-ュS/D b (h9) h (h9) 4.0.030 5.0.030 5.0.030 7.0.036 0 4.0.030 5.0.030 5.0.030 7.0.036 0 0 0 0 0 0 0 Body (B) Body (A) A port B port B port If B port of Body (B) is machined, the port is plugged with Rc 1/8. 25 0 .0.052 28 0 .0.052 30 0 .0.052 45 0 .0.062 Series CRB1 V 6 x Q 4 x T oP W 4 x Z through A 122