【DO!BOOK・ページリンク】
4-p0113-0145-crb1-cdrb1_en   10 / 34

BOOKをみる

10秒後にBOOKのページに移動します


CRB1BWュ-ュSE, CRB1BWュ-ュDE Key dimensions oS oS X A1 L N 2 x R Key length M2 M1 J C B D Y A1 Y A2 M1 G U U G K oF oE1 ュH oE1 oF oE2 oP 6 x Q N 2 x R Key dimension Model CRB1BW 50-ッッッ CRB1BW 63-ッッッ CRB1BW 80-ッッッ CRB1BW100-ッッッ h b 20 25 36 40 Model A1 67 82 95 125 A2 78 98 110 140 B 70 80 90 103 C 19.5 21 23.5 30 D 39.5 45 53.5 65 G 3 3 3 4 H 10 12 13 19 J 13 14 16 22 K 5 5 5 5 L 13.5 17 19 28 P 50 60 70 80 S 60 75 88 108 T R6 R7.5 R8 R11 U 11 14 15 11.5 V 34 39 48 60 W 66 83 94 120 X 46 52 63 78 Y 5.5 8 7.5 7.5 Z 6.5 9 9 11 Q M6 x 1 depth 9 M8 x 1.25 depth 10 M8 x 1.25 depth 12 M10 x 1.5 depth 13 M1 26 21 29 27 30 29 35.5 38 M2 18 . 22 . 30 . 32 . N 14 18 15 25 20 30 24 38 E2 (h9) F (h9) CRB1BW 50-ッッ CRB1BW 50-ッッE CRB1BW 63-ッッ CRB1BW 63-ッッE CRB1BW 80-ッッ CRB1BW 80-ッッE CRB1BW 100-ッッ CRB1BW 100-ッッE 1/8 1/8 1/4 1/4 (mm) . For single vane: Above figures show actuators for 180° when B port is pressurized. . For double vane type: Figures above show the intermediate rotation position when the A or B port is pressurized. . In addition to Rc, G and NPT are also available for connection ports. R (.) (mm) Dimensions: 50, 63, 80, 100 Single vane type/Double vane type CDRB1BWュ-ュS/D B port Body (B) Body (A) A port b (h9) h (h9) 4.0.030 5.0.030 5.0.030 7.0.036 0 4.0.030 5.0.030 5.0.030 7.0.036 0 0 0 0 0 0 0 B port If B port of Body (B) is machined, the port is plugged with Rc 1/8. A port B port 0 .0.052 0 .0.052 0 .0.052 0 .0.062 0 .0.043 0 .0.043 0 .0.043 0 .0.052 11.9 14.9 16.9 24.9 25 28 30 45 Series CRB1 Rotary Actuator Vane Style L L V 6 x Q 4 x Z through 4 x T oP W E1 (g6) 12 .0.006 .0.017 15 .0.006 .0.017 17 .0.006 .0.017 25 .0.007 .0.020 121 CRB2 -Z CRBU2 CRB1 MSU CRJ CRA1 -Z CRA1 CRQ2 MSQ MSZ CRQ2X MSQX MRQ D-ョ A