【DO!BOOK・ページリンク】
p-10-2a-isocy   7 / 71

BOOKをみる

10秒後にBOOKのページに移動します


KA 8 HR NA NA oD SW KK AM K oC H F KW N1 KV BE WH oND h8 G1 EE N2 F oND BE G2 EE ZZ + Stroke S + Stroke JH JW 8 l f oe h AM oC Wh KK K Double acting, Single rod Rubber bumper: Cュ85E Without magnet, Built-in magnet With rod boot Rod cross section 8 10 12 16 20 25 AM C Bore size Bore size 20 25 20 25 AM C e f K 20 22 8 10 36 36 20 20 6 8 KK 1 to 50 M8 x 1.25 M10 x 1.25 71 74 1 to 50 12.5 12.5 51 to 100 25 25 101 to 150 37.5 37.5 151 to 200 50 50 201 to 300 75 75 301 to 400 100 100 401 to 500 . 125 1 to 50 51 52 23.5 23.5 10.5 10.5 51 to 100 64 65 101 to 150 76 77 151 to 200 89 90 201 to 300 114 115 301 to 400 139 140 401 to 500 . 165 51 to 100 84 87 101 to 150 96 99 151 to 200 h Wh JH JW I 109 112 201 to 300 134 137 301 to 400 159 162 401 to 500 . 187 Stroke Stroke Item Item D F 7 7 8 8 8 8 G2 H HR . . 5 5 6 8 EE K KA KK KV KW N1 N2 NA ND M12 x 1.25 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 S SW WH ZZ 46 46 50 56 62 65 With Rod Boot 4 4 6 6 8 10 10 10.5 14 14 17 20 4.2 4.2 6.2 6.2 8.2 10.2 6 6 8 8 11 11 11.5 11.5 12.5 12.5 15 15 9.5 9.5 10.5 10.5 15 15 7 7 10 10 13 17 86 86 105 111 126 137 (mm) (mm) 12 12 16 16 20 22 BE 16.7 16.7 19.7 19.7 28 33.5 M5 x 0.8 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 12 12 17 17 20 22 G1 5 5 6 6 8 8 28 28 38 38 44 50 M4 x 0.7 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 19 19 24 24 32 32 15 15 18.3 18.3 24 30 12 12 16 16 22 22 16 16 22 22 24 28 Bore size Rail mounting type (A) Band mounting type (B) or non-magnet Cュ85KE Non-rotating, Piston rod (Rubber bumper only) Bore size Stroke ュ Dimensions 4 Series C85