【DO!BOOK・ページリンク】
p-10-2a-isocy   6 / 71

BOOKをみる

10秒後にBOOKのページに移動します


NA NA oD EW d13 SW KK BE KV WH K K G1 EE oC AM H F KW N1 RR F U N2 oND oCD H9 oND h8 BE G2 EE AM N1 N2 WA G2 WA G1 KA 8 HR 8 HR ZZ + Stroke Z + Stroke S + Stroke S + Stroke Z + Stroke ZZ + Stroke XC + Stroke XC + Stroke 45° oD NA NA EW d13 Cushion needle (Width across flats 1.5) JH JW 8 l f oe h AM oC Wh KK K With rod boot Rail mounting type (A) Band mounting type (B) or non-magnet Rail mounting type (A) Band mounting type (B) or non-magnet Rod cross section AM C 20 25 20 25 AM C e f K 20 22 8 10 36 36 20 20 6 8 KK 1 to 50 M8 x 1.25 M10 x 1.25 71 74 1 to 50 12.5 12.5 51 to 100 25 25 101 to 150 37.5 37.5 151 to 200 50 50 201 to 300 75 75 301 to 400 100 100 401 to 500 . 125 1 to 50 51 52 51 to 100 64 65 101 to 150 76 77 151 to 200 89 90 201 to 300 114 115 301 to 400 139 140 401 to 500 . 165 51 to 100 84 87 101 to 150 96 99 151 to 200 h I Wh 109 112 201 to 300 134 137 301 to 400 159 162 401 to 500 (mm) (mm) . 187 Stroke Stroke Item Item CD D EW F G1 G2 H HR K KA KV KW NA 9.5 N1 12 BE EE KK RR U WH XC Z 86 S SW 4 7 (5.5) 8 (5.5) 8 (5.5) 5 (5.5) 11.5 (13.5) 12.5 (12.5) 12.5 (12.5) 9.5 (13.5) 46 (53) 64 (71) 75 (79) 82 (82) 76 (83) 91 (95) 98 (98) 86 (93) 105 (109) 111 (111) 50 (54) 56 (56) 10.5 (12.5) 10.5 (12.5) 6 (5.5) 6 (5.5) 8 4 16.7 10 4.2 6 7 6 Bore size With Rod Boot WA 12 M12 x 1.25 M5 x 0.8 12 28 . M4 x 0.7 19 11.5 N2 15 ND 10 46 . 16 64 76 ZZ 7 5 10 12 16 20 25 12 16 16 20 22 M12 x 1.25 M16 x 1.5 M16 x 1.5 M22 x 1.5 M22 x 1.5 4 6 6 8 10 4 6 6 8 8 16.7 19.7 19.7 28 33.5 M5 x 0.8 M5 x 0.8 M5 x 0.8 G 1/8 G 1/8 8 8 12 12 16 16 12 17 17 20 22 8 8 8 8 28 38 38 44 50 10.5 14 14 17 20 . 5 5 6 8 4.2 6.2 6.2 8.2 10.2 M4 x 0.7 M6 x 1 M6 x 1 M8 x 1.25 M10 x 1.25 19 24 24 32 32 6 8 8 11 11 15 (17) 15 (17) 15 (17) 15 (17) 15 18.3 18.3 24 30 12 16 16 22 22 10 14 13 11 11 62 65 7 10 10 13 17 6 9 9 12 12 10.5 9.5 9.5 13 13 16 22 22 24 28 95 104 115 126 126 137 Bore size Bore size ( ): In the case of air cushion. JH JW 23.5 23.5 10.5 10.5 Double acting, Single rod Rubber bumper: Cュ85N Without magnet, Built-in magnet Air cushion: Cュ85N C Without magnet, Built-in magnet Cュ85KN Non-rotating, Piston rod (Rubber bumper only) Bore size Stroke ュ Bore size Stroke ュ Series C55 Series C96 Series CP96 Series C85 3 Dimensions Series C85 ISO Standards Air Cylinder: Standard/Non-rotating Type Double Acting, Single/Double Rod