【DO!BOOK・ページリンク】 p-10-2a-isocy 68 / 71 10秒後にBOOKのページに移動します |
|
Hexagon socket head cap screw (M2.5 x 6 L) (attached to the auto switch) Hexagon socket head cap screw (M2.5 x 9.5 L) Auto switch Auto switch mounting bracket Note) o20 to o100 Use a watchmakers screwdriver with a handle 5 to 6 mm in diameter when tightening the auto switch mounting screw. o20 to o100 q Fix the auto switch and the auto switch mounting bracket temporarily by tightening the hexagon socket head cap screw (M2.5 x 9.5 L) 1 to 2 turns. w Insert the temporarily tightened mounting bracket into the mating groove of the cylinder tube, and slide the auto switch onto the cylinder tube through the groove. When inserting into the mating groove of the cylinder/actuator, please hold the rear end of the auto switch (lead wire side) and the rear end of the auto switch mounting bracket together whilst working. e Check the detecting position of the auto switch and fix the auto switch firmly with the hexagon socket head cap screw (M2.5 x 6 L, M2.5 x 9.5 L).. r If the detecting position is changed, go back to step w. . The hexagon socket head cap screw (M2.5 x 6 L) is used to fix the mounting bracket and cylinder tube. This enables the replacement of the auto switch without adjusting the auto switch position. Note 1) Ensure that the auto switch is covered with the mating groove to protect the auto switch. Note 2) The torque for tightening the hexagon socket head cap screw (M2.5 x 6 L, M2.5 x 9.5 L) is 0.2 to 0.3 N・m. Note 3) Tighten the hexagon socket head cap screws evenly. Tightening Torque of Auto Switch Mounting Screws Auto switch model Tightening torque D-M9ョ(V) D-M9ョW(V) D-M9ョA(V) D-A9ョ(V) 0.05 to 0.15 0.10 to 0.20 Applicable auto switch Auto switch mounting bracket part no. D-P3DWョ BQ6-032S (N.m) Note) When the auto switch mounting bracket is ordered by its part number, it includes all the bracket and bolts in the above chart. |