【DO!BOOK・ページリンク】
p-10-2a-isocy   63 / 71

BOOKをみる

10秒後にBOOKのページに移動します


o32 to o63 Bore size (mm) 32 40 50 63 51 52 53 57 44 45 45 49 12 12 16 16 16 16 20 20 46 52 64 74 8.5 9.5 10.5 14.5 M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 59 67 82 96 2 3 2 3 14 14 17 17 7 7 8 8 32.5 38 46.5 56.5 M6 x 1.0 M6 x 1.0 M8 x 1.25 M8 x 1.25 5.5 5.5 6.6 6.6 9 9 10.5 10.5 14.5 14.5 13.5 15.5 11 11 15 15 5 5 5 5 15 17 17 17 1 1 1.6 1.6 A B C D E F H I J K L M N OA OB Q RA RB T Z Standard Type Bore size (mm) 32 40 50 63 17 17 19 19 6 6 7 7 16.5 16.5 19.5 19.5 16 16 20 20 M10 x 1.25 M10 x 1.25 M12 x 1.25 M12 x 1.25 14 14 17 17 26 26 30 30 19 19 22 22 B1 C D H H1 K L1 X Rod End Male Thread (mm) (mm) Z Q F L oD E J M K M E oI oD H1 C X L1 H M: Rod end male thread T H thread effective depth C oOB depth of counterbore RB (4 positions) (The same four-place size) G1/8 (2 positions) Port size Auto switch oN through (4 positions) (The same four-place size) OA (4 positions) (The same four-place size) Flat washer 4 pcs. 2 x 4 x RA (RB) A + Stroke B + Stroke Width across flats K Hexagon width across flats B1 Rod end nut 60 Dimensions (With and without auto switch are the same size) Series C55