【DO!BOOK・ページリンク】
p-10-2a-isocy   62 / 71

BOOKをみる

10秒後にBOOKのページに移動します


T H1 oD C X L1 H oD 5.5 Q F 2 E M K E M oI o20 o25 Bore size (mm) 20 25 43 45 37 39 10 10 10 12 36 40 5.5 5.5 M6 x 1.0 M6 x 1.0 43 48 8 10 6 6 22 26 4.5 4.5 M5 x 0.8 M5 x 0.8 7.5 7.5 13 13 10 10 5 5 0.8 0.8 A B C D E F H I K L M N OA OB Q RA RB T Standard Type Bore size (mm) 20 25 13 13 5 5 14 14 10 12 M8 x 1.25 M8 x 1.25 8 10 22 22 16 16 B1 C D H H1 K L1 X Rod End Male Thread (mm) (mm) M: Rod end male thread o20, o25 oN through (4 positions) (The same four-place size) Flat washer 4 pcs. OA (4 positions) (The same four-place size) 2 x 4 x RA (RB) A + Stroke L B + Stroke H thread effective depth C oOB depth of counterbore RB (4 positions) (The same four-place size) Width across flats K Hexagon width across flats B1 Rod end nut M5 x 0.8 (2 positions) Port size Auto switch Series C55 Series C96 Series CP96 Series C85 Dimensions (With and without auto switch are the same size) 59 Series C55 Compact Cylinder Double acting, Single Rod ISO Standards