【DO!BOOK・ページリンク】
p-10-2a-isocy   60 / 71

BOOKをみる

10秒後にBOOKのページに移動します


C55 With auto switch B B 20 20 10 10 20 25 32 40 50 63 80 100 20 mm 25 mm 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm Number of auto switches M9B S Applicable Auto Switches/Refer to Best Pneumatics No. 2 for further information on auto switches. Lead wire length symbols: 0.5 m・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with a “キ” are produced upon receipt of order. . There are other applicable auto switches other than the listed above. For details, refer to Best Pneumatics No. 2. . For details about auto switches with pre-wired connector, refer to Best Pneumatics No. 2. . For details about D-P3DWョ type, refer to the D-P3DWョ series catalog (CAT.ES20-201). . Auto switches are shipped together, (but not assembled). CD55 With auto switch (Built-in magnet) . A rubber bumper comes as standard. Rod end thread Auto switch Rod end female thread Rod end male thread Nil M Compact Cylinder Double acting, Single Rod o20, o25, o32, o40, o50, o63, o80, o100 Series C55 .. Water resistant type auto switch can be mounted to the models with the above mentioned part numbers, but this does not guarantee the water resistance of the cylinder. Bore size Mounting B L F G C Through-hole/Both ends tapped common (Standard) Foot style Rod side flange style Head side flange style Single clevis style Nil Without auto switch (Built-in magnet cylinder) . For the applicable auto switch model, refer to the table below. . Auto switches are shipped together, (but not assembled). Nil S n 2 pcs. 1 pc. “n” pcs. Cylinder stroke (mm) Refer to page 58 for standard and intermediate strokes. Yes Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) 24 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . 5 V 12 V 5 V, 12 V Relay, . PLC Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) . Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) Pre-wired Applicable load connector Auto switch model Perpendicular In-line No . 100 V 100 V or less 3-wire (NPN equivalent) 2-wire 24 V . . Grommet Relay, PLC キ キ キ キ キ キ . . . . キ キ キ キ キ キ キ キ キ . . . . . . . . . . . . . . . . キ キ キ キ キ キ キ キ キ . . . IC circuit . IC circuit . IC circuit . IC circuit . IC circuit M9NV M9PV M9BV M9NWV M9PWV M9BWV ..M9NAV ..M9PAV ..M9BAV . A96V A93V A90V M9N M9P M9B M9NW M9PW M9BW ..M9NA ..M9PA ..M9BA P3DW A96 A93 A90 Indicator light Reed Solid state switch switch . Series C55 Series C96 Series CP96 Series C85 57 How to Order ISO Standards