【DO!BOOK・ページリンク】
p-10-2a-isocy   59 / 71

BOOKをみる

10秒後にBOOKのページに移動します


l1 l l3 Rod Clevis GKM (ISO 8140), Supplied with clevis pin and Safety Device Piston Rod Ball Joint KJ (ISO 8139) Dimensions: Piston Rod Mounting Accessories Floating Joint JA . Black color Bore size (mm) M Part no. A B C oD E F G H P U Load (kN) Weight (g) Angle 32 40 50, 63 80, 100 125 M10 x 1.25 M12 x 1.25 M16 x 1.5 M20 x 1.5 M27 x 2 70 160 300 1080 1500 ±0.5° 2.5 4.4 11 18 28 JA30-10-125 JA40-12-125 JA50-16-150 JAH50-20-150 JA125-27-200 49.5 60 71.5 101 123 19.5 20 22 28 34 . . . 31 38 24 31 41 59.5 66 5 6 7.5 11.5 13 8 11 14 24 27 8 11 13.5 16 20 17 22 27 32 41 9 13 15 18 24 0.5 0.75 1 2 2 e b d of h11 (Shaft) of H9 (Hole) Part no. l1 Bore size (mm) 32 40 50, 63 80, 100 125 M10 x 1.25 M12 x 1.25 M16 x 1.5 M20 x 1.5 M27 x 2 GKM10-20 GKM12-24 GKM16-32 GKM20-40 GKM30-54 40 48 64 80 110 10 12 16 20 30 10 12 16 20 30 52 62 83 105 148 c 20 24 32 40 54 a 20 24 32 40 55 +0.5 +0.15 +0.5 +0.15 +0.5 +0.15 +0.5 +0.15 +0.5 +0.15 10 12 16 20 30 d3 od1 H9 h b1 h12 α l l3 Part no. d6 Bore size (mm) 32 40 50, 63 80, 100 125 M10 x 1.25 M12 x 1.25 M16 x 1.5 M20 x 1.5 M27 x 2 KJ10D KJ12D KJ16D KJ20D KJ27D 28 32 42 50 70 43 50 64 77 110 20 22 28 33 51 15 17 23 27 36 10 12 16 20 30 4° 4° 4° 4° 4° 14 16 21 25 37 min. max. max. min. 56 Series CP96/C96