【DO!BOOK・ページリンク】
p-10-2a-isocy   57 / 71

BOOKをみる

10秒後にBOOKのページに移動します


oCDH9 l2 l1 o l3 l1 l2 l1 Dimensions: Cylinder Mounting Accessories Single clevis (C) Clevis pivot bracket (E) Single clevis with ball joint (CS) Double clevis (D) Bore size (mm) 32 40 50 63 80 100 125 CB 26 28 32 40 50 60 70 oCD 10 12 12 16 16 20 25 od1 30 35 40 45 45 55 60 od2 6.6 6.6 9 9 11 11 13.5 E1 45 51 64 74 94 113 Max.157 FL 22 25 27 32 36 41 50 l2 5.5 5.5 6.5 6.5 10 10 10 L 12 15 15 20 20 25 30 l1 5 5 5 5 5 5 7 MR 9.5 12 12 16 16 20 26 R1 6.5 6.5 8.5 8.5 11 12 10 TG1 32.5 38 46.5 56.5 72 89 110 UB 45 52 60 70 90 110 130 E2 48 56 64 75 95 115 Max.157 EW .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.5 .1.2 26 28 32 40 50 60 70 Bore size (mm) 32 40 50 63 80 100 125 oCK 10 12 12 16 16 20 25 CA 32 36 45 50 63 71 90 od2 11 11 15 15 18 18 20 G1 21 24 33 37 47 55 70 G2 18 22 30 35 40 50 60 H6 8 10 12 12 14 15 20 l1 7 9 11 11 12.5 13.5 17 R1 10 11 12 15 15 19 22.5 oS5 6.6 6.6 9 9 11 11 14 EM .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.2 .0.6 .0.5 .1.5 26 28 32 40 50 60 70 K1 38 41 50 52 66 76 94 51 54 65 67 86 96 124 K2 10 10 12 14 18 20 30 l3 31 35 45 50 60 70 90 G3 . Black color Bore size A (mm) 32 40 50 63 80 100 125 32.5 38 46.5 56.5 72 89 110 10.5 12 15 15 18 18 25 C 22 25 27 32 36 41 50 oDH7 10 12 16 16 20 20 30 14 16 21 21 25 25 37 15 18 20 23 27 30 40 oFH11 30 35 40 45 45 55 60 L 45 55 65 75 95 115 140 oM 10.5 11 15 15 18 18 20 N 5.5 5.5 6.5 6.5 10 10 10 P 5 5 5 5 5 5 7 B EN ER oE 6.6 6.6 9 9 11 11 13.5 . . 51 . 70 . 100 H ±0.5 0 .0.1 max. max. max. max. max. 54 Series CP96/C96