Solid state switch ・ ・ ・ D-F59, D-F5P D-J59, D-J51, D-F5BA D-F59W, D-F5PW, D-J59W D-F59F, D-F5NT Reed switch ・ ・ ・ ・ ・ ・ ・ ・ ・ ・ D-A53, D-A54, D-A56, D-A64, D-A67 D-A59W Set screw (M4) Tie-rod Auto switch mounting screw (M4) Auto switch Auto switch mounting bracket Cylinder series C96 32 BT-03 40 BT-03 50 BT-05 63 BT-05 80 BT-06 100 BT-06 125 BT-08 Applicable bore size (mm) Auto Switch Mounting Bracket Part No. (Including Bracket, Screw, Set Screw) The following set of mounting screws made of stainless steel (including set screws) is also available. Use it in accordance with the operating environment. (Please order the auto switch mounting bracket separately, since it is not included.) BBA1: For D-A5/A6/F5/J5 “D-F5BA” switch is set on the cylinder with the stainless steel screws above when shipped from factory. When a switch is shipped independently, “BBA1” screws are attached. Auto Switch Mounting Screw Set Part no. BBA1 Contents Description Auto switch mounting screw No. 1 3 2 2 2 Set screw Set screw M4 x 0.7 x 8 L M4 x 0.7 x 6 L Size M4 x 0.7 x 8 L Quantity 1 BT-ュュ BT-03, BT-04, BT-05 BT-06, BT-08, BT-12 BT-16, BT-18A, BT-20 BMB5-032 BA7-040, BA7-063, BA7-080 BA4-040, BA4-063, BA4-080 BMB4-032, BMB4-050 BS4-125, BS4-160 BS4-180, BS4-200 BS5-125, BS5-160 BS5-180, BS5-200 D-A5, A6 D-F5, J5 D-A9 D-M9 D-Z7, Z8 D-Y5, Y6, Y7 D-A5, A6 D-F5, J5 D-A9 D-M9 D-Z7, Z8 D-Y5, Y6, Y7 Applicable auto switch mounting bracket part no. Applicable auto switch Mounting Bracket Tie-rod Mounting Type 1. Fix the auto switch on the auto switch mounting bracket with the auto switch mounting screw (M4) and install the set screw (M4). 2. Fit the auto switch mounting bracket into the cylinder tie-rod and then fix the auto switch at the detecting position with a set screw (M4). (Be sure to put the auto switch on the surface of cylinder tube.) (Use a hexagon wrench.) 3. When changing the detecting position, loosen the set screw to move the auto switch and then re-fix the auto switch on the cylinder tube. (Tightening torque of M4 screw should be 1.0 to 1.2 N・m.) Note) Use the set screw after selecting the appropriate length for the auto switch mounting bracket. Series C55 Series C96 Series CP96 Series C85 51 How to Mount and Move the Auto Switch Series C96